SNOSD66 June   2017 LM324-N-MIL
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. 8  Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Non-Inverting DC Gain (0 V Input = 0 V Output)
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Other Application Circuits at V+ = 5.0 VDC
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The LM324-N-MIL amplifier is specified for operation from 3 V to 32 V (±1.5 V to ±16 V). Many of the specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regards to operating voltage or temperature are presented in Typical Characteristics.

Typical Applications

Figure 13 emphasizes operation on only a single power supply voltage. If complementary power supplies are available, all of the standard op amp circuits can be used. In general, introducing a pseudo-ground (a bias voltage reference of V+/2) will allow operation above and below this value in single power supply systems. Many application circuits are shown which take advantage of the wide input common-mode voltage range which includes ground. In most cases, input biasing is not required and input voltages which range to ground can easily be accommodated.

Non-Inverting DC Gain (0 V Input = 0 V Output)

LM324-N-MIL NIA_snosd66.png
*R not needed due to temperature independent IIN
Figure 13. Non-Inverting Amplifier with G = 100

Design Requirements

For this example application, the required signal gain is a non-inverting 100x±5% with a supply voltage of 5 V.

Detailed Design Procedure

Using the equation for a non-inverting gain configuration, Av = 1+R2/R1. Setting the R1 to 10 kΩ, R2 is 99 times larger than R1, which is 990 kΩ. A 1MΩ is more readily available, and provides a gain of 101, which is within the desired specification.

The gain-frequency characteristic of the amplifier and its feedback network must be such that oscillation does not occur. To meet this condition, the phase shift through amplifier and feedback network must never exceed 180° for any frequency where the gain of the amplifier and its feedback network is greater than unity. In practical applications, the phase shift should not approach 180° since this is the situation of conditional stability. Obviously the most critical case occurs when the attenuation of the feedback network is zero.

Application Curve

LM324-N-MIL app-curve.png Figure 14. Non-Inverting Amplified Response Curve

Other Application Circuits at V+ = 5.0 VDC

LM324-N-MIL 929906.png
Where: V0 = V1 + V2 − V3 − V4
(V1 + V2) ≥ (V3 + V4) to keep VO > 0 VDC
Figure 15. DC Summing Amplifier
(VIN'S ≥ 0 VDC And VO ≥ VDC)
LM324-N-MIL 929908.png
Figure 17. LED Driver
LM324-N-MIL 929907.png
Where: V0 = 0 VDC for VIN = 0 VDC
AV = 10
Figure 16. Power Amplifier
LM324-N-MIL 929909.png
fo = 1 kHz Q = 50 AV = 100 (40 dB)
Figure 18. “BI-QUAD” RC Active Bandpass Filter
LM324-N-MIL 929910.png
Figure 19. Fixed Current Sources
LM324-N-MIL 929911.png Figure 20. Lamp Driver
LM324-N-MIL 929913.png Figure 22. Driving TTL
LM324-N-MIL 929915.png Figure 24. Pulse Generator
LM324-N-MIL 929917.png Figure 26. Pulse Generator
LM324-N-MIL 929919.png Figure 28. Low Drift Peak Detector
LM324-N-MIL 929921.png
VO = VR
Figure 30. Ground Referencing a Differential Input Signal
LM324-N-MIL 929923.png
Q = 1 AV = 2
Figure 32. Photo Voltaic-Cell Amplifier
LM324-N-MIL 929912.png
*(Increase R1 for IL small)
Figure 21. Current Monitor
LM324-N-MIL 929914.png Figure 23. Voltage Follower
LM324-N-MIL 929916.png Figure 25. Squarewave Oscillator
LM324-N-MIL 929918.png
IO = 1 amp/volt VIN (Increase RE for Io small)
Figure 27. High Compliance Current Sink
LM324-N-MIL 929920.png Figure 29. Comparator With Hysteresis
LM324-N-MIL 929922.png
*Wide control voltage range:
0 VDC ≤ VC ≤ 2 (V+ −1.5 VDC)
Figure 31. Voltage Controlled Oscillator Circuit
LM324-N-MIL 929926.png
Figure 33. DC Coupled Low-Pass RC Active Filter
LM324-N-MIL 929924.png
LM324-N-MIL 929950.png Figure 34. AC Coupled Inverting Amplifier
LM324-N-MIL 929925.png
LM324-N-MIL 929951.png Figure 35. AC Coupled Non-Inverting Amplifier
LM324-N-MIL 929927.png
LM324-N-MIL 929952.png Figure 36. High Input Z, DC Differential Amplifier
LM324-N-MIL 929928.png
LM324-N-MIL 929953.png Figure 37. High Input Z Adjustable-Gain DC Instrumentation Amplifier
LM324-N-MIL 929930.pngLM324-N-MIL 929954.png Figure 38. Bridge Current Amplifier
LM324-N-MIL 929929.png Figure 39. Using Symmetrical Amplifiers to Reduce Input Current (General Concept)
LM324-N-MIL 929931.png
fO = 1 kHz Q = 25
Figure 40. Bandpass Active Filter