SLCS006Z October   1979  – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Other Versions
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings for  LM339B and LM2901B
    2. 6.2  Absolute Maximum Ratings for Non-B Versions
    3. 6.3  ESD Ratings
    4. 6.4  Recommended Operating Conditions for LM339B and LM2901B
    5. 6.5  Recommended Operating Conditions, Non-B Versions
    6. 6.6  Thermal Information
    7. 6.7  Electrical Characteristics for LM339B
    8. 6.8  Electrical Characteristics for LM2901B
    9. 6.9  Electrical Characteristics for LM139 and LM139A
    10. 6.10 Electrical Characteristics for LMx39 and LMx39A
    11. 6.11 Electrical Characteristics for LM2901, LM2901V and LM2901AV
    12. 6.12 Switching Characteristics for LM139 and LM139A
    13. 6.13 Switching Characteristics for LM339B and LM2901B
    14. 6.14 Switching Characteristics for LMx39 and LMx39A
    15. 6.15 Switching Characteristics for LM2901
    16. 6.16 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Related Links
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • PW|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics for LM2901, LM2901V and LM2901AV

at specified free-air temperature, VCC = 5V (unless otherwise noted)
PARAMETERTEST CONDITIONS(1)TA(2)LM2901UNIT
MINTYPMAX
VIOInput offset voltageVIC = VICR min,
VO = 1.4V,
VCC = 5V to MAX(3)
Non-A devices25°C27mV
Full range15
A-suffix devices25°C12
Full range4
IIOInput offset currentVO = 1.4V25°C550nA
Full range200
IIBInput bias currentVO = 1.4V25°C–25–250nA
Full range–500
VICRCommon-mode input-voltage range(4)25°C0 to
VCC  – 1.5
V
Full range0 to
VCC  – 2
AVDLarge-signal differential-voltage amplificationVCC = 15V, VO = 1.4V to 11.4V,
RL  ≥ 15kΩ to VCC
25°C25100V/mV
IOHHigh-level output currentVID = 1VVOH = 5V25°C0.150nA
VOH = VCC MAX(3)Full range1μA
VOLLow-level output voltageVID = –1V,
IOL = 4mA
Non-V devices25°C150500mV
V-suffix devices150400
All devicesFull range700
IOLLow-level output currentVID = –1V,VOL = 1.5V25°C616mA
ICCSupply current
(four comparators)
VO = 2.5V,
No load
VCC = 5V25°C0.82mA
VCC = MAX(3)12.5
All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
Full range (MIN to MAX) for LM2901 is –40°C to +125°C. All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
VCC MAX = 30V for non-V devices, and 32V for V-suffix devices
The voltage at either input or common-mode must not be allowed to go negative by more than 0.3V. The upper end of the common-mode voltage range is VCC+ – 1.5V; however, one input can exceed VCC, and the comparator provides a proper output state as long as the other input remains in the common-mode range. Either or both inputs can go to VCC MAX without damage.