SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
Typically, a comparator compares either a single signal to a reference, or to two differnt signals. Many users take advantage of the open-drain output to drive the comparison logic output to a logic voltage level to an MCU or logic device. The wide supply range and high voltage capability makes LMx39 or LM2901x optimal for level shifting to a higher or lower voltage.