SLCS006U October 1979 – November 2018 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901V , LM339 , LM339A
Refer to the PDF data sheet for device specific package drawings
When choosing the input voltage range, the input common-mode voltage range (VICR) must be taken in to account. If temperature operation is above or below 25°C the VICR can range from 0 V to VCC– 2 V. This limits the input voltage range to as high as VCC– 2 V and as low as 0 V. Operation outside of this range can yield incorrect comparisons.
The following list describes the outcomes of some input voltage situations.