SNVSBP5 April 2022 LM5013-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage voltage range | 6 | 100 | V | ||
Pin voltage | SW to GND | –0.3 | 100 | V | ||
Pin voltage | BST to GND | –0.3 | 105.5 | V | ||
Pin voltage | BST to SW | –0.3 | 5.5 | V | ||
Pin voltage | FB, RON to GND | –0.3 | 5.5 | V | ||
Pin voltage | EN/UVLO to GND | –0.3 | 100 | V | ||
PGOOD to GND | –0.3 | 14 | V | |||
IOUT | Output current range | 3.0 | 3.5 | A | ||
FSW | 1000 | kHz | ||||
tON | Programmable on time | 50 | 1000 | ns | ||
CBST | External BST to SW capacitance | 2.2 | nF | |||
TJ | Operating junction temperature | –40 | 150 | °C |