SNVSC09 March 2022 LM5143
PRODUCTION DATA
The SYNCOUT voltage is a logic level signal with a rising edge approximately 90° lagging HO2 (or 90° leading HO1). When the SYNCOUT signal is used to synchronize a second LM5143 controller, all four phases are 90° out of phase.