SNVSCC1 May 2022 LM5143A-Q1
PRODUCTION DATA
Table 10-4 shows the intended input, output, and performance parameters for this automotive application design example.
| Design Parameter | Value |
|---|---|
| Input voltage range (steady state) | 5 V to 18 V |
| Minimum transient input voltage (cold crank) | 5 V |
| Maximum transient input voltage (load dump) | 36 V |
| Output voltage | 5 V |
| Output current | 15 A |
| Switching frequency | 2.1 MHz |
| Output voltage regulation | ±1% |
| Shutdown current | 4 µA |
The switching frequency is set at 2.1 MHz by resistor RRT. In terms of control loop performance, the target loop crossover frequency is 60 kHz with a phase margin greater than 50°. The output voltage soft-start time is set at 2 ms by a 68-nF soft-start capacitor.
The selected buck regulator powertrain components are cited in Table 10-5, and many of the components are available from multiple vendors. Similar to design 1, this design uses a low-DCR, composite inductor and ceramic output capacitor implementation.
| Ref Des | Qty | Specification | Manufacturer(1) | Part Number |
|---|---|---|---|---|
| CIN | 4 | 10 µF, 50 V, X7R, 1210, ceramic, AEC-Q200 | Taiyo Yuden | UMJ325KB7106KMHT |
| 10 µF, 50 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 | ||
| TDK | CGA6P3X7S1H106M | |||
| CO | 8 | 47 µF, 6.3 V, X7R, 1210, ceramic, AEC-Q200 | Murata | GCM32ER70J476KE19L |
| Taiyo Yuden | JMK325B7476KMHTR | |||
| 47 µF, 6.3 V, X7S, 1210, ceramic, AEC-Q200 | TDK | CGA6P1X7S0J476M | ||
| LO1, LO2 | 2 | 0.68 µH, 4.8 mΩ, 25 A, 7.3 × 6.6 × 2.8 mm, AEC-Q200 | Würth Elekronik | 744373460068 |
| 0.68 µH, 4.5 mΩ, 22 A, 6.95 × 6.6 × 2.8 mm, AEC-Q200 | Cyntec | VCMV063T-R68MN2T | ||
| 0.68 µH, 3.1 mΩ, 20 A, 7 × 6.9 × 3.8 mm, AEC-Q200 | Würth Elekronik | 744311068 | ||
| 0.68 µH, 7.4 mΩ, 12.2 A, 5.4 × 5.0 × 3 mm, AEC-Q200 | TDK | SPM5030VT-R68-D | ||
| 0.68 µH, 2.9 mΩ, 15.3 A, 6.7 × 6.5 × 3.1 mm, AEC-Q200 | Coilcraft | XGL6030-681 | ||
| Q1, Q2, Q3, Q4 | 4 | 40 V, 5.7 mΩ, 9 nC, SON 5 × 6, AEC-Q101 | Infineon | IPC50N04S5L-5R5 |
| RS1, RS2 | 2 | Shunt, 7 mΩ, 0508, 1 W, AEC-Q200 | Susumu | KRL2012E-M-R007 |
| U1 | 1 | LM5143A-Q1 65-V dual-channel, phase buck controller, AEC-Q100 | Texas Instruments | LM5143QRHARQ1 |