SNVSC00A February 2023 – January 2025 LM5148-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Output voltage | VOUT, ISNS+ to AGND | –0.3 | 60 | V |
| VOUT to ISNS+ | –0.3 | 0.3 | V | |
| HO to SW | –0.3 | VHB + 0.3 | V | |
| HO to SW, transient < 20ns | –5 | V | ||
| LO to GND | –0.3 | VVCC + 0.3 | V | |
| LO to PGND, transient < 20ns | –5 | V | ||
| CBOOT to SW | –0.3 | 6.5 | V | |
| CBOOT to SW, transient < 20 ns | –5 | V | ||
| Input voltage | VIN to PGND | –0.3 | 85 | V |
| SW to PGND | –0.3 | 85 | V | |
| SW to PGND, transient < 20 ns | –5 | V | ||
| EN to PGND | –0.3 | 85 | V | |
| VCC, VCCX, VDDA, PG, FB, PFM/SYNC, RT, EXTCOMP to AGND | –0.3 | 6.5 | V | |
| CNFG to AGND | –0.3 | 5.5 | V | |
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –55 | 150 | °C | |