SNVSBS7B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
| DEVICE NUMBER | PACKAGE | DESCRIPTION | OUTPUT CURRENT | LIGHT LOAD MODE | CURRENT LIMIT |
|---|---|---|---|---|---|
| LM5168PDDAR | DDA (HSOIC, 8) | 0.3 A, buck, AUTO, no-hiccup | 0.3 A | PFM | 0.42 A, no-hiccup |
| LM5168FDDAR | 0.3 A, buck, FPWM, hiccup | FPWM | 0.42 A, hiccup | ||
| LM5169PDDAR | 0.65 A, buck, AUTO, hiccup | 0.65 A | PFM | 0.84 A, hiccup | |
| LM5169FDDAR | 0.65 A, buck, FPWM, hiccup | FPWM | 0.84 A, hiccup | ||
| LM5168PNGUR | NGU (WSON, 8) | 0.3 A, buck, AUTO, no-hiccup | 0.3 A | PFM | 0.42 A, no-hiccup |
| LM5168FNGUR | 0.3 A, buck, FPWM, hiccup | FPWM | 0.42 A, hiccup | ||
| LM5169PNGUR | 0.65 A, buck, AUTO, hiccup | 0.65 A | PFM | 0.84 A, hiccup | |
| LM5169FNGUR | 0.65 A, buck, FPWM, hiccup | FPWM | 0.84 A, hiccup |