SNVSBS7B December 2021 – December 2024 LM5168 , LM5169
PRODUCTION DATA
Table 8-3 lists the design requirements for a typical Fly-Buck converter application using the LM5169F.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Nominal input voltage | 24 V |
| Input voltage range | 20 V to 60 V (operational to 115 V) |
| Primary output voltage | 10 V |
| Secondary output voltage | 10 V |
| Primary output current | 0.3 A |
| Secondary output current | 0.3 A |
| Switching frequency | 750 kHz |