Because the LM60-Q1 is a simple temperature sensor that provides an analog output, design requirements related to the layout are also important. Refer to Section 8.5 for details.
VO = (6.25mV/°C × T°C) + 424mV
Figure 8-3 Full-Range Centigrade
Temperature Sensor (−40°C to +125°C) Operating
From a Single Li-Ion Battery Cell