SNVSBN5A February 2020 – June 2020
PRODUCTION DATA.
EMI results depend critically on PCB layout and test setup. The results presented here are typical and given for information purposes only. The EMI filter used is shown in Figure 20. The limit lines shown refer to CISPR25 class 5.
| VIN = 13.5 V | VOUT = 5 V | IOUT = 4 A |
| ƒSW = 400 kHz | WQFN package |
| VIN = 12 V | VOUT = 5 V | IOUT = 4 A |
| ƒSW = 400 kHz | WQFN package |
Figure 20. Typical Input EMI Filter