SNVSCH3 June 2025 LM65635 , LM65645
PRODUCTION DATA
The RT pin is configurable. This pin can be tied to VCC for 400kHz operation, grounded for 2.2MHz operation, or a resistor to GND can be used to set an adjustable operating frequency; see Table 7-3. Note that if a resistor value falls outside of the recommended range the LM656x5 reverts to 400kHz or 2.2MHz. Do not apply a pulsed signal to this pin to force synchronization. If synchronization is needed, see the SYNC/MODE pin in Section 7.3.3.1. The switching frequency can be programmed in the range of 300kHz to 2200kHz by placing a resistor from the RT pin to GND. See Equation 4 and Figure 7-6.
For example, for fSW = 400kHz, RT = 40.37kΩ so a 40.2kΩ resistor can be selected as the closest value.
| RT | SWITCHING FREQUENCY |
|---|---|
| VCC | 400kHz |
| GND | 2200kHz |
| RT Resistor to GND | 300kHz to 2200kHz |
| Float | Do not float |
Note that a short to ground or a pullup to VCC requires < 200Ω resistor.