SLVSGD6A November 2021 – March 2022 LM66100-Q1
PRODUCTION DATA

| VCE > VIN |

| VCE > VIN | |||
Figure 6-5 Turn
ON Threshold vs Input Voltage
| VCE > VIN | IOUT = 10 mA |

| CL = 100nF | RL = 1 kΩ | VIN = 1.8 V to 5 V |

| VCE < VIN |

| VCE < VIN | IOUT = 200 mA |
Figure 6-6 Turn
OFF Threshold vs Input Voltage
| CL = 100 nF | RL = 1 kΩ |

| CL = 100 nF | RL = 1 kΩ |