SNOS879J August   1999  – December 2025 LM7301

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: 2.7V to 32V DC
    6. 5.6  Electrical Characteristics: AC
    7. 5.7  Electrical Characteristics: 30-V DC
    8. 5.8  Typical Characteristics
    9. 5.9  Old Versus New Die Comparison
    10. 5.10 Slew rate
  7. 6 Power Supply Recommendations
  8. 7 Layout
    1. 7.1 Layout Guidelines
    2. 7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Support Resources
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM7301 provides high performance in a wide range of applications. The LM7301 offers greater than rail-to-rail input range, full rail-to-rail output swing, large capacitive load driving ability, and low distortion.

With only 0.56mA supply current, the 4.5MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.

The LM7301 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.

Operating on supplies of 2.7V to 32V, the LM7301 is excellent for a very wide range of applications in low power systems.

Placing the amplifier right at the signal source reduces board size and simplifies signal routing. The LM7301 fits easily on low profile PCMCIA cards.

Package Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
LM7301SOIC (8)4.90mm × 3.91mm
SOT-23 (5)2.90mm × 1.60mm
For all available packages, see the orderable addendum at the end of the data sheet.
LM7301 Functional Block
                    Diagram Functional Block Diagram