SNOS879J August   1999  – December 2025 LM7301

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: 2.7V to 32V DC
    6. 5.6  Electrical Characteristics: AC
    7. 5.7  Electrical Characteristics: 30-V DC
    8. 5.8  Typical Characteristics
    9. 5.9  Old Versus New Die Comparison
    10. 5.10 Slew rate
  7. 6 Power Supply Recommendations
  8. 7 Layout
    1. 7.1 Layout Guidelines
    2. 7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Support Resources
    2. 8.2 Trademarks
    3. 8.3 Electrostatic Discharge Caution
    4. 8.4 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Slew rate

The output rate of change strongly depends on the input differential voltage. The maximum output rate of change is known as the slew rate. Figure 5-21 shows a generic simplified block diagram of an operational amplifier with the Miller compensation capacitor CM and measured data of the Output Rate of Change vs Input Differential Voltage (VID). With slew boost architectures the compensation capacitor, CM known as the miller capacitor, is charged in 3 discrete regions with varying current I C M , where the output rate of change is d V o u t d t ≈ I C M C M . Note I C M =   I g m _ m a x   +   I b o o s t .

  1. Small signal output rate of change (linear region): d V o u t d t ≈ I g m C M   ; I b o o s t = 0   m A and I g m <   I g m _ m a x  
    • Note that the relationship between VID and I g m is linear in this region. See the green region in Figure 5-21. Typically, small signals are less than 100mV. For this device the small signal region is approximately 20mV and less.
  2. Moderate input differential voltages (nonlinear region): N a t u r a l _ S R ≈ I g m _ m a x C M ; I b o o s t = 0   m A and I g m =   I g m _ m a x
    • There is a rising slope as I g m   a p p r o a c h e s   I g m _ M a x . See the blue region in Figure 5-21. For this device the natural slew is 0.5V/μs and occurs for input signals of 20mV to 150mV.
  3. Large input differential voltages (nonlinear region):Boosted_SR≈Igm_max + IboostCM .
    • The slew boost circuitry is activated and additional current I b o o s t helps charge the compensation capacitor quickly. See the red region in Figure 5-21. For this device the boosted slew rate is 30V/µs and occurs for input signals greater than 150mV. Technically the boosted slew is increasing from approximately 150mV to 1V, and for input signals greater than 1V the max the slew boost is achieved.
LM7301 Simplified block diagram of an
                    operational amplifier with Miller compensation capacitor and measured data of
                    the Output Rate of Change vs Input Differential Voltage Figure 5-21 Simplified block diagram of an operational amplifier with Miller compensation capacitor and measured data of the Output Rate of Change vs Input Differential Voltage

Figure 5-22 below shows the Output Rate of Change vs Input Differential Voltage comparison of the New device vs the Old device.

LM7301 Output Rate of Change vs Input
                    Differential Voltage comparison of the New device vs the Old device. Figure 5-22 Output Rate of Change vs Input Differential Voltage comparison of the New device vs the Old device.