SNVSAH5A September 2017 – May 2020 LM73605 , LM73606
PRODUCTION DATA.
Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 4.
| DESIGN PARAMETER | VALUE |
| Typical input voltage | 12 V |
| Output voltage | 5 V |
| Output current | 5 A |
| Operating frequency | 500 kHz |
| Soft-start time | 11 ms |