SNOS926F May   1999  – September 2014 LM7372
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
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 ±15V DC Electrical Characteristics
    6. 6.6 ±15V AC Electrical Characteristics
    7. 6.7 ±5V DC Electrical Characteristics
    8. 6.8 ±5V AC Electrical Characteristics
  7. 7 Typical Performance Characteristics
  8. 8 Detailed Description
    1. 8.1 Functional Block Diagram
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
    3. 9.3 Application Details
      1. 9.3.1 High Frequency/Large Signal Swing Considerations
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DDA|8
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • −80 dBc Highest Harmonic Distortion @1 MHz, 2VPP
  • Very High Slew Rate: 3000 V/µs
  • Wide Gain Bandwidth Product: 120 MHz
  • −3 dB Frequency @ AV = +2: 200 MHz
  • Low Supply Current: 13 mA (both amplifiers)
  • High Open Loop Gain: 85 dB
  • High Output Current: 150 mA
  • Differential Gain and Phase: 0.01%, 0.02°

2 Applications

  • HDSL and ADSL Drivers
  • Multimedia Broadcast Systems
  • Professional Video Cameras
  • CATV/Fiber Optics Signal Processing
  • Pulse Amplifiers and Peak Detectors
  • HDTV Amplifiers

3 Description

The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.

The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.

The LM7372 is built on TI's Advance VIP™ III (Vertically integrated PNP) complementary bipolar process.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM7372 DDA (8) 4.90 mm × 3.91 mm
LM7372 D (16) 9.90 mm × 3.91 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.


Single Supply Application (16-Pin SOIC)

20004903.gif

Harmonic Distortion vs Frequency

20004904.gif