SNVSAK0A October 2017 – October 2019 LM76002 , LM76003
PRODUCTION DATA.
The LM76002/LM76003 only requires a few external components to convert from a wide range of supply voltage to output voltage, as shown in Figure 21:
Figure 21. LM76002/LM76003 Basic Schematic The LM76002/LM76003 also integrates a full list of features to aid system design requirements, such as VCC UVLO, programmable soft start, start-up tracking, programmable switching frequency, clock synchronization, and a power-good indication. Each system can select the features needed in a specific application. A comprehensive schematic with all features utilized is shown in Figure 22:
Figure 22. LM76002/LM76003 Comprehensive Schematic The external components must fulfill the requirements of the application, but also the stability criteria of the device control loop. The LM76002/LM76003 is optimized to work within a range of external components. Inductance and capacitance of the LC output filter each create poles that have to be considered in the control of the converter. Table 2 can be used to simplify the output filter component selection.
| fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) | RFBT (kΩ) | RFBB (kΩ) |
| 300 | 1 | 2.5 | 680 | 100 | OPEN |
| 500 | 1 | 1.5 | 470 | 100 | OPEN |
| 1000 | 1 | 0.68 | 200 | 100 | OPEN |
| 2200 | 1 | 0.47 | 120 | 100 | OPEN |
| 300 | 3.3 | 6.8 | 200 | 100 | 43.5 |
| 500 | 3.3 | 4.7 | 150 | 100 | 43.5 |
| 1000 | 3.3 | 2.5 | 88 | 100 | 43.5 |
| 2200 | 3.3 | 1.2 | 44 | 100 | 43.5 |
| 300 | 5 | 10 | 150 | 100 | 25 |
| 500 | 5 | 6.8 | 100 | 100 | 25 |
| 1000 | 5 | 3.3 | 66 | 100 | 25 |
| 2200 | 5 | 1.5 | 44 | 100 | 25 |
| 300 | 12 | 22 | 66 | 100 | 9.09 |
| 500 | 12 | 15 | 44 | 100 | 9.09 |
| 1000 | 12 | 6.8 | 22 | 100 | 9.09 |
| 2200 | 12 | 3.3 | 22 | 100 | 9.09 |
| 300 | 24 | 47 | 40 | 100 | 4.37 |
| 500 | 24 | 27 | 33 | 100 | 4.37 |
| 1000 | 24 | 15 | 22 | 100 | 4.37 |
| 2200 | 24 | 6.8 | 22 | 100 | 4.37 |