SNOS725E May 1999 – March 2025 LMC6462 , LMC6464
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LMC646xA | ±0.25 | ±0.50 | mV | ||
| TJ = –40°C to +85°C | ±1.2 | ||||||
| LMC646xB | ±0.25 | ±3 | |||||
| TJ = –40°C to +85°C | ±3.7 | ||||||
| dVOS/dT | Input offset voltage drift | TJ = –40°C to +85°C | 1 | µV/°C | |||
| PSRR | Power-supply rejection ratio | Positive 5V ≤ V+ ≤ 15V |
LMC646xA | 70 | 85 | dB | |
| LMC646xA, TJ = –40°C to +85°C |
67 | ||||||
| LMC646xB | 65 | 85 | |||||
| LMC646xB, TJ = –40°C to +85°C |
62 | ||||||
| Negative V+ = 0V, –15V ≤ V– ≤ –5V |
LMC646xA | 70 | 85 | ||||
| LMC646xA, TJ = –40°C to +85°C |
67 | ||||||
| LMC646xB | 65 | 85 | |||||
| LMC646xB, TJ = –40°C to +85°C |
62 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | ±0.15 | pA | ||||
| TJ = –40°C to +85°C | ±10 | ||||||
| IOS | Input offset current(1) | ±0.075 | pA | ||||
| TJ = –40°C to +85°C | ±5 | ||||||
| NOISE | |||||||
| en | Input voltage noise density | f = 1kHz, VCM = 1V | 80 | nV/√Hz | |||
| in | Input current noise density | f = 1kHz | 30 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | To positive rail V+ = 5V, CMRR ≥ 50dB |
5.25 | 5.30 | V | ||
| TJ = –40°C to +85°C | 5.00 | ||||||
| To negative rail V+ = 5V, CMRR ≥ 50dB |
–0.20 | –0.10 | |||||
| TJ = –40°C to +85°C | 0.00 | ||||||
| To positive rail V+ = 5V, CMRR ≥ 50dB |
15.25 | 15.30 | |||||
| TJ = –40°C to +85°C | 15.00 | ||||||
| To negative rail V+ = 5V, CMRR ≥ 50dB |
–0.20 | –0.15 | |||||
| TJ = –40°C to +85°C | 0.00 | ||||||
| CMRR | Common-mode rejection ratio | V+ = 15V 0V ≤ VCM ≤ 15V |
LMC646xA | 70 | 85 | dB | |
| LMC646xA, TJ = –40°C to +85°C |
67 | ||||||
| LMC646xB | 65 | 85 | |||||
| LMC646xB, TJ = –40°C to +85°C |
62 | ||||||
| V+ = 5V 0V ≤ VCM ≤ 5V |
LMC646xA | 70 | 85 | ||||
| LMC646xA, TJ = –40°C to +85°C |
67 | ||||||
| LMC646xB | 65 | 85 | |||||
| LMC646xB, TJ = –40°C to +85°C |
62 | ||||||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 10 | TΩ | ||||
| CIN | Common-mode input capacitance | 3 | pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | Sourcing, V+ = 15V, 7.5V < VO < 11.5V, VCM = 7.5V, |
RL = 100kΩ to 7.5V | 3000 | V/mV | ||
| RL = 25kΩ to 7.5V | 2500 | ||||||
| Sinking, V+ = 15V, 3.5V < VO < 7.5V, VCM = 7.5V, |
RL = 100kΩ to 7.5V | 400 | |||||
| RL = 25kΩ to 7.5V | 200 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 50 | kHz | ||||
| SR | Slew rate(2) | V+ = 15V, 10V step, G = 1 | 15 | 28 | V/ms | ||
| TJ = –40°C to +85°C | 8 | ||||||
| Gm | Gain margin | 15 | dB | ||||
| Crosstalk | Dual and quad channel, V+ = 15V, RL = 100kΩ to 7.5V, f = 1kHz, VOUT = 12VPP | 130 | dB | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail V+ = 5V, RL = 100kΩ to V+ / 2 |
LMC646xA | 4.990 | 4.995 | V | |
| LMC646xA, TJ = –40°C to +85°C |
4.980 | ||||||
| LMC646xB | 4.950 | 4.995 | |||||
| LMC646xB, TJ = –40°C to +85°C |
4.925 | ||||||
| Negative rail V+ = 5V, RL = 100kΩ to V+ / 2 |
LMC646xA | 0.005 | 0.010 | ||||
| LMC646xA, TJ = –40°C to +85°C |
0.020 | ||||||
| LMC646xB | 0.005 | 0.050 | |||||
| LMC646xB, TJ = –40°C to +85°C |
0.075 | ||||||
| Positive rail V+ = 5V, RL = 25kΩ to V+ / 2 |
LMC646xA | 4.975 | 4.990 | ||||
| LMC646xA, TJ = –40°C to +85°C |
4.965 | ||||||
| LMC646xB | 4.950 | 4.990 | |||||
| LMC646xB, TJ = –40°C to +85°C |
4.850 | ||||||
| Negative rail V+ = 5V, RL = 25kΩ to V+ / 2 |
LMC646xA | 0.01 | 0.02 | ||||
| LMC646xA, TJ = –40°C to +85°C |
0.035 | ||||||
| LMC646xB | 0.01 | 0.050 | |||||
| LMC646xB, TJ = –40°C to +85°C |
0.150 | ||||||
| Positive rail V+ = 15V, RL = 100kΩ to V+ / 2 |
LMC646xA | 14.975 | 14.990 | ||||
| LMC646xA, TJ = –40°C to +85°C |
14.965 | ||||||
| LMC646xB | 14.950 | 14.990 | |||||
| LMC646xB, TJ = –40°C to +85°C |
14.925 | ||||||
| Negative rail V+ = 15V, RL = 100kΩ to V+ / 2 |
LMC646xA | 0.01 | 0.025 | ||||
| LMC646xA, TJ = –40°C to +85°C |
0.035 | ||||||
| LMC646xB | 0.01 | 0.050 | |||||
| LMC646xB, TJ = –40°C to +85°C |
0.075 | ||||||
| Positive rail V+ = 15V, RL = 25kΩ to V+ / 2 |
LMC646xA | 14.900 | 14.965 | ||||
| LMC646xA, TJ = –40°C to +85°C |
14.850 | ||||||
| LMC646xB | 14.850 | 14.965 | |||||
| LMC646xB, TJ = –40°C to +85°C |
14.800 | ||||||
| Negative rail V+ = 15V, RL = 25kΩ to V+ / 2 |
LMC646xA | 0.025 | 0.050 | ||||
| LMC646xA, TJ = –40°C to +85°C |
0.150 | ||||||
| LMC646xB | 0.025 | 0.100 | |||||
| LMC646xB, TJ = –40°C to +85°C |
0.200 | ||||||
| ISC | Short-circuit current | Sourcing VOUT = 0V |
19 | 27 | mA | ||
| TJ = –40°C to +85°C | 15 | ||||||
| Sinking VOUT = 5V |
22 | 27 | |||||
| TJ = –40°C to +85°C | 17 | ||||||
| Sourcing V+ = 15V, VOUT = 0V |
24 | 38 | |||||
| TJ = –40°C to +85°C | 17 | ||||||
| Sinking V+ = 15V, VOUT = 12V(3) |
28 | 38 | |||||
| TJ = –40°C to +85°C | 22 | ||||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | VOUT = V+ / 2 | LMC6462 | 40 | 55 | µA | |
| LMC6462, TJ = –40°C to +85°C |
70 | ||||||
| LMC6464 | 80 | 110 | |||||
| LMC6464, TJ = –40°C to +85°C |
140 | ||||||
| V+ = 15V, VOUT = V+ / 2 | LMC6462 | 50 | 60 | ||||
| LMC6462, TJ = –40°C to +85°C |
70 | ||||||
| LMC6464 | 90 | 120 | |||||
| LMC6464, TJ = –40°C to +85°C |
140 | ||||||