SNOS724F August 2000 – February 2024 LMC6492 , LMC6494
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC SPECS | |||||||
| VOS | Input offset voltage | LMC649xAE | ±0.11 | ±3 | mV | ||
| TA = –40°C to +125°C | ±3.8 | ||||||
| LMC649xBE | ±0.11 | ±6 | |||||
| TA = –40°C to +125°C | ±6.8 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±1 | µV/°C | |||
| IB | Input bias current | ±0.15 | pA | ||||
| TA = –40°C to +125°C | ±200 | ||||||
| IOS | Input offset current | ±0.075 | pA | ||||
| TA = –40°C to +125°C | ±100 | ||||||
| CIN | Common-mode input capacitance | 3 | pF | ||||
| RIN | Input resistance | >10 | TΩ | ||||
| CMRR | Common-mode rejection ratio | LMC649xAE 0V ≤ VCM ≤ 15V, V+ = 15V |
65 | 82 | dB | ||
| TA = –40°C to +125°C | 60 | ||||||
| LMC649xBE 0V ≤ VCM ≤ 15V, V+ = 15V |
63 | 82 | |||||
| TA = –40°C to +125°C | 58 | ||||||
| LMC649xAE 0V ≤ VCM ≤ 5V, V+ = 5V |
65 | 82 | |||||
| TA = –40°C to +125°C | 60 | ||||||
| LMC649xBE 0V ≤ VCM ≤ 5V, V+ = 5V |
63 | 82 | |||||
| TA = –40°C to +125°C | 58 | ||||||
| +PSRR | Positive power-supply rejection ratio | LMC649xAE 5V ≤ V+ ≤ 15V, V– = 0V, VO = 2.5V |
65 | 82 | dB | ||
| TA = –40°C to +125°C | 60 | ||||||
| LMC649xBE 5V ≤ V+ ≤ 15V, V– = 0V, VO = 2.5V |
63 | 82 | |||||
| TA = –40°C to +125°C | 58 | ||||||
| –PSRR | Negative power-supply rejection ratio | LMC649xAE –5V ≤ V– ≤ –15V, V+ = 0V, VO = –2.5V |
65 | 82 | dB | ||
| TA = –40°C to +125°C | 60 | ||||||
| LMC649xBE –5V ≤ V– ≤ –15V, V+ = 0V, VO = –2.5V |
63 | 82 | |||||
| TA = –40°C to +125°C | 58 | ||||||
| VCM | Input common-mode voltage | V+ = 5V and 15V, for CMRR ≥ 50dB |
Low | (V–) – 0.3 | –0.25 | V | |
| Low, TA = –40°C to +125°C | 0 | ||||||
| High | (V+) + 0.25 | (V+) + 0.3 | |||||
| High, TA = –40°C to +125°C | V+ | ||||||
| AV | Large-signal voltage gain | Sourcing, RL = 2kΩ to 7.5V, V+ = 15V, 7.5V ≤ VO ≤ 11.5V | 300 | V/mV | |||
| Sinking, RL = 2kΩ to 7.5V, V+ = 15V, 3.5V ≤ VO ≤ 7.5V | 40 | ||||||
| VO | Voltage output swing | V+ = 5V, RL = 2kΩ to V+ / 2 | Swing high | 4.8 | 4.9 | V | |
| Swing high, TA = –40°C to +125°C |
4.7 | ||||||
| Swing low | 0.1 | 0.18 | |||||
| Swing low, TA = –40°C to +125°C |
0.24 | ||||||
| V+ = 5V, RL = 600Ω to V+ / 2 | Swing high | 4.5 | 4.7 | ||||
| Swing high, TA = –40°C to +125°C |
4.24 | ||||||
| Swing low | 0.3 | 0.5 | |||||
| Swing low, TA = –40°C to +125°C |
0.65 | ||||||
| V+ = 15V, RL = 2kΩ to V+ / 2 | Swing high | 14.4 | 14.7 | ||||
| Swing high, TA = –40°C to +125°C |
14.0 | ||||||
| Swing low | 0.16 | 0.35 | |||||
| Swing low, TA = –40°C to +125°C |
0.5 | ||||||
| V+ = 15V, RL = 600Ω to V+ / 2 | Swing high | 13.4 | 14.1 | ||||
| Swing high, TA = –40°C to +125°C |
13 | ||||||
| Swing low | 0.5 | 1.0 | |||||
| Swing low, TA = –40°C to +125°C |
1.5 | ||||||
| ISC | Output short-circuit current | V+ = 5V, sourcing, VO = 0V | 16 | 25 | mA | ||
| TA = –40°C to +125°C | 10 | ||||||
| V+ = 5V, sinking, VO = 5V | 11 | 22 | |||||
| TA = –40°C to +125°C | 8 | ||||||
| V+ = 15V, sourcing, VO = 0V | 28 | 30 | |||||
| TA = –40°C to +125°C | 20 | ||||||
| V+ = 15V, sinking, VO = 5V(1) | 30 | 30 | |||||
| TA = –40°C to +125°C | 22 | ||||||
| IS | Supply current | Per amplifier, V+ = 5V, VO = V+ / 2 |
0.5 | 0.875 | mA | ||
| TA = –40°C to +125°C | 1.05 | ||||||
| Per amplifier, V+ = 15V, VO = V+ / 2 |
0.65 | 0.975 | |||||
| TA = –40°C to +125°C | 1.15 | ||||||
| AC SPECS | |||||||
| SR | Slew rate(2) | V+ = 15V, connected as voltage follower with 10V step | 0.7 | 1.3 | V/µs | ||
| TA = –40°C to +125°C | 0.5 | ||||||
| GBW | Gain bandwidth | V+ = 15V | 1.5 | MHz | |||
| Θm | Phase margin | 50 | Deg | ||||
| Gm | Gain margin | 15 | dB | ||||
| Amp-to-amp isolation | Input referred V+ = 15V, RL = 100kΩ to 7.5V, VO = 12VPP, f = 1kHz |
150 | dB | ||||
| en | Input-referred voltage noise | f = 1kHz, VCM = 1V | 37 | nV/√Hz | |||
| in | Input current noise density | f = 1kHz | 0.06 | pA/√Hz | |||
| THD | Total harmonic distortion | f = 1kHz, AV = –2, RL = 10kΩ, VO = –4.1VPP | 0.01 | % | |||
| f = 10kHz, AV = –2, RL = 10kΩ, VO = 8.5VPP, V+ = 10V | 0.01 | ||||||