LMC6492

ACTIVE

Dual, 15.5-V, 1.5-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9102 ACTIVE Dual, 16-V, 1.1-MHz, low-power operational amplifier Wider supply range (2.7 V to 16 V), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower power (0.12 mA), lower noise (30 nV/√Hz)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 1.5 CMRR (typ) (dB) 82 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 1.5 CMRR (typ) (dB) 82 Iout (typ) (A) 0.022 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Rail-to-rail input common-mode voltage range, specified over temperature
  • Rail-to-rail output swing within 100mV of supply rail, 2kΩ load
  • Can operate on standard 5V and 15V supplies
  • Excellent CMRR and PSRR: 82dB
  • Ultra-low input current: 150fA
  • Low supply current (at VS = 5V): 500µA/amplifier
  • Low offset voltage drift: 1.0µV/°C
  • Rail-to-rail input common-mode voltage range, specified over temperature
  • Rail-to-rail output swing within 100mV of supply rail, 2kΩ load
  • Can operate on standard 5V and 15V supplies
  • Excellent CMRR and PSRR: 82dB
  • Ultra-low input current: 150fA
  • Low supply current (at VS = 5V): 500µA/amplifier
  • Low offset voltage drift: 1.0µV/°C

The LMC6492 and LMC6494 (LMC649x) amplifiers were specifically developed for single-supply applications that operate from −40°C to +125°C. This feature is an excellent choice for automotive systems because of the wide temperature range. A unique design topology enables the LMC649x common-mode voltage range to accommodate input signals beyond the rails. This eliminates non-linear output errors due to input signals exceeding a traditionally limited common-mode voltage range. The LMC649x signal range has a high CMRR of 82dB for excellent accuracy in noninverting circuit configurations.

The LMC649x rail-to-rail input is complemented by rail-to-rail output swing. This configuration provides maximum dynamic signal range and is particularly important in 5V systems.

An ultra-low input current of 150fA and a 120dB open-loop gain provide high accuracy and direct interfacing with high-impedance sources.

The LMC6492 and LMC6494 (LMC649x) amplifiers were specifically developed for single-supply applications that operate from −40°C to +125°C. This feature is an excellent choice for automotive systems because of the wide temperature range. A unique design topology enables the LMC649x common-mode voltage range to accommodate input signals beyond the rails. This eliminates non-linear output errors due to input signals exceeding a traditionally limited common-mode voltage range. The LMC649x signal range has a high CMRR of 82dB for excellent accuracy in noninverting circuit configurations.

The LMC649x rail-to-rail input is complemented by rail-to-rail output swing. This configuration provides maximum dynamic signal range and is particularly important in 5V systems.

An ultra-low input current of 150fA and a 120dB open-loop gain provide high accuracy and direct interfacing with high-impedance sources.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMC649x Dual and Quad, CMOS, Rail-to-Rail Input/Output Operational Amplifiers datasheet (Rev. F) PDF | HTML Feb 29, 2024

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​