SNOS724F August   2000  – February 2024 LMC6492 , LMC6494

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Input Common-Mode Voltage Range
      2. 6.1.2 Rail-to-Rail Output
      3. 6.1.3 Compensating for Input Capacitance
      4. 6.1.4 Capacitive Load Tolerance
    2. 6.2 Typical Application
      1. 6.2.1 Application Circuits
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout For High-Impedance Work
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Spice Macromodel
        2. 7.1.1.2 PSpice® for TI
        3. 7.1.1.3 TINA-TI™ Simulation Software (Free Download)
        4. 7.1.1.4 DIP-Adapter-EVM
        5. 7.1.1.5 DIYAMP-EVM
        6. 7.1.1.6 TI Reference Designs
        7. 7.1.1.7 Filter Design Tool
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4.     Trademarks
    5. 7.4 Electrostatic Discharge Caution
    6. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Printed Circuit Board Layout For High-Impedance Work

Any circuit that operates with less than 1000pA of leakage current requires special layout of the printed circuit board (PCB). To take advantage of the ultra-low bias current of the LMC649x, typically 150fA, an excellent layout is required. Fortunately, the techniques to obtain low leakages are quite simple. First, do not ignore the surface leakage of the PCB. Even though this leakage can sometimes appear acceptably low, under conditions of high humidity or dust or contamination, the surface leakage is appreciable.

To minimize the effect of any surface leakage, lay out a ring of foil completely surrounding the LMC649x inputs and the terminals of components connected to the op amp inputs, as in Figure 6-15. To have a significant effect, place guard rings on both the top and bottom of the PCB. This printed circuit foil must then be connected to a voltage that is at the same voltage as the amplifier inputs because no leakage current can flow between two points at the same potential.

For example, a PCB trace-to-pad resistance of 1012Ω, which is normally considered a very large resistance, can leak 5pA if the trace is a 5V bus adjacent to the pad of the input. This causes a 33 times degradation from the LMC649x actual performance. If a guard ring is used and held within 5mV of the inputs, then the same resistance of 1011Ω only causes 0.05pA of leakage current. Figure 6-15 to Figure 6-17 show typical connections of guard rings for standard op-amp configurations.

GUID-1972682C-4BA5-44FE-A818-E45A245955A9-low.pngFigure 6-15 Examples of Guard Ring in PCB Layout
GUID-AE4F6955-1213-4148-9A0A-BDF961ECCDFB-low.pngFigure 6-16 Inverting Amplifier
GUID-BB8065FB-74CA-4484-8CF2-8BA34ACC434B-low.pngFigure 6-18 Follower
GUID-934C9F44-8119-4C76-B003-DDB02300C8E7-low.pngFigure 6-17 Noninverting Amplifier

Be aware that when laying out a PCB for the sake of just a few circuits is inappropriate, the following technique is even better than a guard ring on a PCB. Do not insert the amplifier input pin into the board at all; instead, bend the input pin up in the air and use only air as an insulator because air is an excellent insulator. In this case, some of the advantages of PCB construction are lost, but the advantages of air are sometimes well worth the effort of using point-to-point up-in-the-air wiring. Figure 6-19 shows an example of air wiring.

GUID-82ECCE26-9050-4BDC-BABC-7E51FEA2D542-low.png
Input pins are lifted out of PCB and soldered directly to components. All other pins connected to the PCB.
Figure 6-19 Air Wiring