SLUSEZ0B September 2023 – May 2025 LMG3622
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The EN pin is used to toggle the device between the active and standby modes described in the Device Functional Modes section.
The IN pin is used to turn the GaN power FET on and off.
The input control pins have a typical 1V input-voltage-threshold hysteresis for noise immunity. The pins also have a typical 400kΩ pull-down resistance to protect against floating inputs. The 400kΩ saturates for nominal input voltages above 4V to limit the maximum input pull-down current to a typical 10µA.
The IN turn-on action is blocked by the following conditions:
The standby mode, AUX UVLO, and overtemperature protection are independent of the IN logic state. IN Independent Blocking Condition Operation shows the IN independent blocking condition operation.
Meanwhile, overcurrent protection only acts after IN has turned on the GaN power FET. See the Overcurrent Protection section for the details.