SBOS964 December 2019 LMH9226
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 3.6 | V |
RF pins | INP, OUTP, OUTM | –0.3 | VDD | V |
Continuous wave (CW) input | fin = 2.6 GHz at INP | 25 | dBm | |
Digital input pin | PD | –0.3 | VDD | V |
Junction temperature | TJ | 150 | °C | |
Storage temperature | Tstg | –65 | 150 | °C |