SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
Input Clock Control
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7] | CLKMUX_BYPASS | RW | 0 | Y | Clock Mux Bypass. Controls whether the glitch-less clock mux on the Primary and Secondary Reference paths is enabled. When CLKMUX_BYPASS is 1 then the clock mux is bypassed. | |
| [6:3] | RESERVED | RW | 0x0 | Y | Reserved. | |
| [2] | SECONSWITCH | RW | 0 | Y | Secondary Crystal Input Buffer On after Switch. Determines whether the Secondary Crystal Input Buffer remains on after a switch back to the Primary Input. If SECONSWITCH is 0 then the Secondary Crystal Input Buffer is disabled after a switch back to the Primary input. If SECONSWITCH is 1 then the Secondary Crystal Input Buffer remains active after a switch back to the Primary input. | |
| [1] | SECBUFGAIN | RW | 1 | Y | Secondary Input Buffer Gain. | |
| SECBUFGAIN | GAIN | |||||
| 0 | Minimum | |||||
| 1 | Maximum | |||||
| [0] | PRIBUFGAIN | RW | 1 | Y | Primary Input Buffer Gain. | |
| PRIBUFGAIN | GAIN | |||||
| 0 | Minimum | |||||
| 1 | Maximum | |||||