SNAS522K September 2011 – December 2023 LMK03806
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| TECS | LE to clock set-up time | See Figure 5-1 | 25 | ns | ||
| TDCS | Data to clock set-up time | See Figure 5-1 | 25 | ns | ||
| TCDH | Clock to data hold time | See Figure 5-1 | 8 | ns | ||
| TCWH | Clock pulse width high | See Figure 5-1 | 25 | ns | ||
| TCWL | Clock pulse width low | See Figure 5-1 | 25 | ns | ||
| TCES | Clock to LE set-up time | See Figure 5-1 | 25 | ns | ||
| TEWH | LE pulse width | See Figure 5-1 | 25 | ns | ||
| TCR | Falling clock to readback time | See READBACK | 25 | ns | ||
Figure 5-1 MICROWIRE
Timing Diagram