SNAS815B december 2020 – june 2023 LMK1D1204 , LMK1D1208
PRODUCTION DATA
TI recommends unused outputs to be terminated differentially with a 100-Ω resistor for optimum performance, although unterminated outputs are also okay but will result in slight degradation in performance (Output AC common-mode VOS ) in the outputs being used.
The LMK1D120x can be connected to LVDS receiver inputs with DC- and AC-coupling as shown in Figure 9-1 and Figure 9-2 (respectively).
Figure 9-1 Output DC Termination
Figure 9-2 Output AC Termination (With the Receiver Internally Biased)