SNAS823A october 2021 – april 2023 LMK1D1212 , LMK1D1216
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | LMK1D1212 | LMK1D1216 | ||
| DIFFERENTIAL/SINGLE-ENDED CLOCK INPUT | ||||
| IN0_P | 9 | 10 | I | Primary: Differential input pair or single-ended input |
| IN0_N | 8 | 9 | ||
| IN1_P | 2 | 3 | I | Secondary: Differential input pair or single-ended input. Note that INP0, INN0 are used indistinguishably with IN0_P, IN0_N. |
| IN1_N | 3 | 4 | ||
| INPUT SELECT | ||||
| IN_SEL | 1 | 2 | I | Input Selection with an internal 500-kΩ pullup and 320-kΩ pulldown resistor; selects input port. See Table 9-2. |
| AMPLITUDE SELECT | ||||
| AMP_SEL | 10 | 11 | I | Output amplitude swing select with an internal 500-kΩ pullup and 320-kΩ pulldown. See Table 9-3. |
| BIAS VOLTAGE OUTPUT | ||||
| VAC_REF0 | 7 | 8 | O | Bias voltage output for capacitive coupled inputs. If used, TI recommends using a 0.1-µF capacitor to GND on this pin. |
| VAC_REF1 | 4 | 5 | ||
| DIFFERENTIAL CLOCK OUTPUT | ||||
| OUT0_P | 12 | 14 | O | Differential LVDS output pair number 0 |
| OUT0_N | 13 | 15 | ||
| OUT1_P | 14 | 16 | O | Differential LVDS output pair number 1 |
| OUT1_N | 15 | 17 | ||
| OUT2_P | 16 | 18 | O | Differential LVDS output pair number 2 |
| OUT2_N | 17 | 19 | ||
| OUT3_P | 18 | 20 | O | Differential LVDS output pair number 3 |
| OUT3_N | 19 | 21 | ||
| OUT4_P | 22 | 22 | O | Differential LVDS output pair number 4 |
| OUT4_N | 23 | 23 | ||
| OUT5_P | 24 | 25 | O | Differential LVDS output pair number 5 |
| OUT5_N | 25 | 26 | ||
| OUT6_P | 26 | 27 | O | Differential LVDS output pair number 6 |
| OUT6_N | 27 | 28 | ||
| OUT7_P | 28 | 29 | O | Differential LVDS output pair number 7 |
| OUT7_N | 29 | 30 | ||
| OUT8_P | 32 | 31 | O | Differential LVDS output pair number 8 |
| OUT8_N | 33 | 32 | ||
| OUT9_P | 34 | 33 | O | Differential LVDS output pair number 9 |
| OUT9_N | 35 | 34 | ||
| OUT10_P | 36 | 35 | O | Differential LVDS output pair number 10 |
| OUT10_N | 37 | 36 | ||
| OUT11_P | 38 | 38 | O | Differential LVDS output pair number 11 |
| OUT11_N | 39 | 39 | ||
| OUT12_P | — | 40 | O | Differential LVDS output pair number 12 |
| OUT12_N | — | 41 | ||
| OUT13_P | — | 42 | O | Differential LVDS output pair number 13 |
| OUT13_N | — | 43 | ||
| OUT14_P | — | 44 | O | Differential LVDS output pair number 14 |
| OUT14_N | — | 45 | ||
| OUT15_P | — | 46 | O | Differential LVDS output pair number 15 |
| OUT15_N | — | 47 | ||
| SUPPLY VOLTAGE | ||||
| VDD | 5, 6, 11, 20, 31, 40 | 6, 7, 13, 24, 37, 48 | P | Device power supply (1.8 V, 2.5 V, or 3.3 V) |
| GROUND | ||||
| GND | 21, 30 | 1, 12 | G | Ground |
| MISC | ||||
| DAP | DAP | DAP | G | Die Attach Pad. Connect to the printed circuit board (PCB) ground plane for heat dissipation. |