11 Revision History
Changes from Revision F (February 2025) to Revision G (March 2025)
- Updated the number formatting for tables, figures, and cross-references
throughout the documentGo
- Added jitter specifications with PCIe Gen 7 throughout the
documentGo
- Added LMK6P Output DC-Coupled to LVPECL Receiver With External
Termination/Biasing (50Ω to VDD - 2V) to show option for 50Ω to VDD-2V
termination for LMK6PGo
Changes from Revision E (January 2024) to Revision F (February 2025)
- Updated the number formatting for tables, figures, and cross-references
throughout the documentGo
- Changed the title of the Device Ordering Information section to "Device Nomenclature" and moved to the Device and Documentation Support section. Updated "Part Number Guide: LMK6C" Figure and added link to LMK6x OPN Decoder application note.Go
- Changed Ensuring Thermal Reliability section title to
"Providing Thermal Reliability"Go
Changes from Revision D (February 2023) to Revision E (January 2024)
- Added values to the list of standard frequenciesGo
- Changed the part number guides in the Device Ordering Information sectionGo
Changes from Revision C (December 2022) to Revision D (February 2023)
- Changed the NO. column to DLE/DLF in the Pin Functions table
for the DLF package releaseGo
Changes from Revision B (November 2022) to Revision C (December 2022)
- Changed the data sheet status from Advanced Information to Production DataGo
- Removed the preview note from the LMK6D, LMK6H, and LMK6P devicesGo