SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The LMKDB1102 offers pin mode option to select 100Ω or 85Ω LP-HCSL output impedance provides flexibility in design. Output impedance can be selected using ZOUT_SEL pin on the device as shown in Table 8-6. If left floating, 85Ω output impedance is selected by default through an internal pulldown resistor.
| ZOUT_SEL | Output Impedance |
|---|---|
| Low | 85Ω |
| High | 100Ω |