SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
Table 9-1 lists the memory-mapped registers for the LMKDB1120 and LMKDB1120FS registers. All register offset addresses not listed in Table 9-1 must be considered as reserved locations and the register contents must not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | R0 | Output Enable Control for CLK16 through CLK19 | Section 9.1.1 |
| 1h | R1 | Output Enable Control for CLK0 through CLK7 | Section 9.1.2 |
| 2h | R2 | Output Enable Control for CLK8 through CLK15 | Section 9.1.3 |
| 3h | R3 | OE Pin Readback for CLK5 through CLK12 | Section 9.1.4 |
| 4h | R4 | AOD Enable Control and SBI_EN Readback | Section 9.1.5 |
| 5h | R5 | Device Info | Section 9.1.6 |
| 6h | R6 | Device Info (cont.) | Section 9.1.7 |
| 7h | R7 | SMBus Byte Counter | Section 9.1.8 |
| 8h | R8 | SBI Mask for CLK0 through CLK7 | Section 9.1.9 |
| 9h | R9 | SBI Mask for CLK8 and CLK15 | Section 9.1.10 |
| Ah | R10 | SBI Mask for CLK16 and CLK19 | Section 9.1.11 |
| Bh | R11 | Output Slew Rate Select MSB for CLK0 through CLK7 | Section 9.1.12 |
| Ch | R12 | Output Slew Rate Select MSB for CLK8 through CLK15 | Section 9.1.13 |
| Dh | R13 | Output Slew Rate Select MSB for CLK16 through CLK19 | Section 9.1.14 |
| 14h | R20 | Output Amplitude | Section 9.1.15 |
| 15h | R21 | Input Configuration, Save Config in PD, SMB SDATA Monitoring, and LOS Readback | Section 9.1.16 |
| 21h | R33 | SBI Mask Readback for CLK0 through CLK7 | Section 9.1.17 |
| 22h | R34 | SBI Mask Readback for CLK8 through CLK15 | Section 9.1.18 |
| 23h | R35 | SBI Mask Readback for CLK16 through CLK19 | Section 9.1.19 |
| 26h | R38 | Non-clearable SMBUS Write Lock | Section 9.1.20 |
| 27h | R39 | LOS Event Status and Clearable SMBus Write Lock | Section 9.1.21 |
| 5Bh | R91 | Slew Rate Speed Options 1 and 2 Assignments | Section 9.1.22 |
| 5Ch | R92 | Slew Rate Speed Options 3 and 4 Assignments | Section 9.1.23 |
| 62h | R98 | Output Slew Rate Select LSB for CLK0 through CLK7 | Section 9.1.24 |
| 63h | R99 | Output Slew Rate Select LSB for CLK8 through CLK15 | Section 9.1.25 |
| 64h | R100 | Output Slew Rate Select LSB for CLK16 through CLK19 | Section 9.1.26 |
Complex bit access types are encoded to fit into small table cells. Table 9-2 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| RC | R C |
Read to Clear |
| Write Type | ||
| W | W | Write |
| W1C | W 1C |
Write 1 to clear |
| WSC | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
R0 is shown in Table 9-3.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | CLK_EN_19 | R/W | 1h | Output Enable for CLK19 0h = Output Disabled (low/low) 1h = Output Enabled |
| 5 | CLK_EN_18 | R/W | 1h | Output Enable for CLK18 0h = Output Disabled (low/low) 1h = Output Enabled |
| 4 | CLK_EN_17 | R/W | 1h | Output Enable for CLK17 0h = Output Disabled (low/low) 1h = Output Enabled |
| 3 | CLK_EN_16 | R/W | 1h | Output Enable for CLK16 0h = Output Disabled (low/low) 1h = Output Enabled |
| 2:0 | RESERVED | R | 0h | Reserved |
R1 is shown in Table 9-4.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CLK_EN_7 | R/W | 1h | Output Enable for CLK7 0h = Output Disabled (low/low) 1h = Output Enabled |
| 6 | CLK_EN_6 | R/W | 1h | Output Enable for CLK6 0h = Output Disabled (low/low) 1h = Output Enabled |
| 5 | CLK_EN_5 | R/W | 1h | Output Enable for CLK5 0h = Output Disabled (low/low) 1h = Output Enabled |
| 4 | CLK_EN_4 | R/W | 1h | Output Enable for CLK4 0h = Output Disabled (low/low) 1h = Output Enabled |
| 3 | CLK_EN_3 | R/W | 1h | Output Enable for CLK3 0h = Output Disabled (low/low) 1h = Output Enabled |
| 2 | CLK_EN_2 | R/W | 1h | Output Enable for CLK2 0h = Output Disabled (low/low) 1h = Output Enabled |
| 1 | CLK_EN_1 | R/W | 1h | Output Enable for CLK1 0h = Output Disabled (low/low) 1h = Output Enabled |
| 0 | CLK_EN_0 | R/W | 1h | Output Enable for CLK0 0h = Output Disabled (low/low) 1h = Output Enabled |
R2 is shown in Table 9-5.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CLK_EN_15 | R/W | 1h | Output Enable for CLK15 0h = Output Disabled (low/low) 1h = Output Enabled |
| 6 | CLK_EN_14 | R/W | 1h | Output Enable for CLK14 0h = Output Disabled (low/low) 1h = Output Enabled |
| 5 | CLK_EN_13 | R/W | 1h | Output Enable for CLK13 0h = Output Disabled (low/low) 1h = Output Enabled |
| 4 | CLK_EN_12 | R/W | 1h | Output Enable for CLK12 0h = Output Disabled (low/low) 1h = Output Enabled |
| 3 | CLK_EN_11 | R/W | 1h | Output Enable for CLK11 0h = Output Disabled (low/low) 1h = Output Enabled |
| 2 | CLK_EN_10 | R/W | 1h | Output Enable for CLK10 0h = Output Disabled (low/low) 1h = Output Enabled |
| 1 | CLK_EN_9 | R/W | 1h | Output Enable for CLK9 0h = Output Disabled (low/low) 1h = Output Enabled |
| 0 | CLK_EN_8 | R/W | 1h | Output Enable for CLK8 0h = Output Disabled (low/low) 1h = Output Enabled |
R3 is shown in Table 9-6.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RB_OEb_12 | R | 0h | Status of OEb12 |
| 6 | RB_OEb_11 | R | 0h | Status of OEb11 |
| 5 | RB_OEb_10 | R | 0h | Status of OEb10 |
| 4 | RB_OEb_9 | R | 0h | Status of OEb9 |
| 3 | RB_OEb_8 | R | 0h | Status of OEb8 |
| 2 | RB_OEb_7 | R | 0h | Status of OEb7 |
| 1 | RB_OEb_6 | R | 0h | Status of OEb6 |
| 0 | RB_OEb_5 | R | 0h | Status of OEb5 |
R4 is shown in Table 9-7.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | BANK1_AOD_ENABLE | R/W | 1h | Enable automatic output disable to
low/low when LOS event is detected. Refer to section
"Automatic Output Disable" for more information. 0h = Disabled 1h = Enabled |
| 3:1 | RESERVED | R | 0h | Reserved |
| 0 | RB_SBI_ENQ | R | 0h | Status of SBI_ENQ |
R5 is shown in Table 9-8.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | REV_ID | R | 0h | Silicon revision |
| 3:0 | VENDOR_ID | R | Ah | Vendor ID |
R6 is shown in Table 9-9.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEV_ID | R | C9h | Device ID |
R7 is shown in Table 9-10.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4:0 | SMBUS_BC | R/W | 7h | SMBus Block Read Byte Count |
R8 is shown in Table 9-11.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_MASK_7 | R/W | 0h | Mask off Side-Band Disable for CLK7 |
| 6 | SBI_MASK_6 | R/W | 0h | Mask off Side-Band Disable for CLK6 |
| 5 | SBI_MASK_5 | R/W | 0h | Mask off Side-Band Disable for CLK5 |
| 4 | SBI_MASK_4 | R/W | 0h | Mask off Side-Band Disable for CLK4 |
| 3 | SBI_MASK_3 | R/W | 0h | Mask off Side-Band Disable for CLK3 |
| 2 | SBI_MASK_2 | R/W | 0h | Mask off Side-Band Disable for CLK2 |
| 1 | SBI_MASK_1 | R/W | 0h | Mask off Side-Band Disable for CLK1 |
| 0 | SBI_MASK_0 | R/W | 0h | Mask off Side-Band Disable for CLK0 |
R9 is shown in Table 9-12.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_MASK_15 | R/W | 0h | Mask off Side-Band Disable for CLK15 |
| 6 | SBI_MASK_14 | R/W | 0h | Mask off Side-Band Disable for CLK14 |
| 5 | SBI_MASK_13 | R/W | 0h | Mask off Side-Band Disable for CLK13 |
| 4 | SBI_MASK_12 | R/W | 0h | Mask off Side-Band Disable for CLK12 |
| 3 | SBI_MASK_11 | R/W | 0h | Mask off Side-Band Disable for CLK11 |
| 2 | SBI_MASK_10 | R/W | 0h | Mask off Side-Band Disable for CLK10 |
| 1 | SBI_MASK_9 | R/W | 0h | Mask off Side-Band Disable for CLK9 |
| 0 | SBI_MASK_8 | R/W | 0h | Mask off Side-Band Disable for CLK8 |
R10 is shown in Table 9-13.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | SBI_MASK_19 | R/W | 0h | Mask off Side-Band Disable for CLK19 |
| 2 | SBI_MASK_18 | R/W | 0h | Mask off Side-Band Disable for CLK18 |
| 1 | SBI_MASK_17 | R/W | 0h | Mask off Side-Band Disable for CLK17 |
| 0 | SBI_MASK_16 | R/W | 0h | Mask off Side-Band Disable for CLK16 |
R11 is shown in Table 9-14.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK7_MSB | R/W | 1h | MSB CLK7 slew rate select |
| 6 | SLEWRATE_SEL_CLK6_MSB | R/W | 1h | MSB CLK6 slew rate select |
| 5 | SLEWRATE_SEL_CLK5_MSB | R/W | 1h | MSB CLK5 slew rate select |
| 4 | SLEWRATE_SEL_CLK4_MSB | R/W | 1h | MSB CLK4 slew rate select |
| 3 | SLEWRATE_SEL_CLK3_MSB | R/W | 1h | MSB CLK3 slew rate select |
| 2 | SLEWRATE_SEL_CLK2_MSB | R/W | 1h | MSB CLK2 slew rate select |
| 1 | SLEWRATE_SEL_CLK1_MSB | R/W | 1h | MSB CLK1 slew rate select |
| 0 | SLEWRATE_SEL_CLK0_MSB | R/W | 1h | MSB CLK0 slew rate select |
R12 is shown in Table 9-15.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK15_MSB | R/W | 1h | MSB CLK15 slew rate select |
| 6 | SLEWRATE_SEL_CLK14_MSB | R/W | 1h | MSB CLK14 slew rate select |
| 5 | SLEWRATE_SEL_CLK13_MSB | R/W | 1h | MSB CLK13 slew rate select |
| 4 | SLEWRATE_SEL_CLK12_MSB | R/W | 1h | MSB CLK12 slew rate select |
| 3 | SLEWRATE_SEL_CLK11_MSB | R/W | 1h | MSB CLK11 slew rate select |
| 2 | SLEWRATE_SEL_CLK10_MSB | R/W | 1h | MSB CLK10 slew rate select |
| 1 | SLEWRATE_SEL_CLK9_MSB | R/W | 1h | MSB CLK9 slew rate select |
| 0 | SLEWRATE_SEL_CLK8_MSB | R/W | 1h | MSB CLK8 slew rate select |
R13 is shown in Table 9-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | SLEWRATE_SEL_CLK19_MSB | R/W | 1h | MSB CLK19 slew rate select |
| 2 | SLEWRATE_SEL_CLK18_MSB | R/W | 1h | MSB CLK18 slew rate select |
| 1 | SLEWRATE_SEL_CLK17_MSB | R/W | 1h | MSB CLK17 slew rate select |
| 0 | SLEWRATE_SEL_CLK16_MSB | R/W | 1h | MSB CLK16 slew rate select |
R20 is shown in Table 9-17.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | AMP | R/W | 6h | Global Differential output Control =
0.6V to approximately 1V 25mV/step Default = 0.75V 0h = 600mV 1h = 625mV 2h = 650mV 3h = 675mV 4h = 700mV 5h = 725mV 6h = 750mV 7h = 775mV 8h = 800mV 9h = 825mV Ah = 850mV Bh = 875mV Ch = 900mV Dh = 925mV Eh = 950mV Fh = 975mV |
| 3:0 | RESERVED | R | 0h | Reserved |
R21 is shown in Table 9-18.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RX1_EN_AC_INPUT | R/W | 0h | Enable receiver bias when CLKIN is AC
coupled 0h = DC Coupled Input 1h = AC Coupled Input |
| 6 | RX1_EN_RTERM_LSB | R/W | 0h | Enable termination resistors on CLKIN1
0h = Input Termination R Disabled 1h = Input Termination R Enabled |
| 5 | RESERVED | R | 0h | Reserved |
| 4 | RESERVED | R | 0h | Reserved |
| 3 | PD_RESTOREB | R/W | 1h | Save Configuration in Power Down 1'b0 : config cleared 1'b1: config saved |
| 2 | SDATA_TIMEOUT_EN | R/W | 1h | Enable SMB SDATA time out monitoring
0h = Disable SDATA Time Out 1h = Enable SDATA Time Out |
| 1 | RESERVED | R | 0h | Reserved |
| 0 | LOSb_RB | R | 0h | Real time read back of loss detect
block output 0h = LOS Event Detected 1h = LOS Event Not-Detected |
R33 is shown in Table 9-19.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_CLK_7 | R | 1h | Readback of Side-Band Disable for CLK7 |
| 6 | SBI_CLK_6 | R | 1h | Readback of Side-Band Disable for CLK6 |
| 5 | SBI_CLK_5 | R | 1h | Readback of Side-Band Disable for CLK5 |
| 4 | SBI_CLK_4 | R | 1h | Readback of Side-Band Disable for CLK4 |
| 3 | SBI_CLK_3 | R | 1h | Readback of Side-Band Disable for CLK3 |
| 2 | SBI_CLK_2 | R | 1h | Readback of Side-Band Disable for CLK2 |
| 1 | SBI_CLK_1 | R | 1h | Readback of Side-Band Disable for CLK1 |
| 0 | SBI_CLK_0 | R | 1h | Readback of Side-Band Disable for CLK0 |
R34 is shown in Table 9-20.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SBI_CLK_15 | R | 1h | Readback of Side-Band Disable for CLK15 |
| 6 | SBI_CLK_14 | R | 1h | Readback of Side-Band Disable for CLK14 |
| 5 | SBI_CLK_13 | R | 1h | Readback of Side-Band Disable for CLK13 |
| 4 | SBI_CLK_12 | R | 1h | Readback of Side-Band Disable for CLK12 |
| 3 | SBI_CLK_11 | R | 1h | Readback of Side-Band Disable for CLK11 |
| 2 | SBI_CLK_10 | R | 1h | Readback of Side-Band Disable for CLK10 |
| 1 | SBI_CLK_9 | R | 1h | Readback of Side-Band Disable for CLK9 |
| 0 | SBI_CLK_8 | R | 1h | Readback of Side-Band Disable for CLK8 |
R35 is shown in Table 9-21.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | SBI_CLK_19 | R | 1h | Readback of Side-Band Disable for CLK19 |
| 2 | SBI_CLK_18 | R | 1h | Readback of Side-Band Disable for CLK18 |
| 1 | SBI_CLK_17 | R | 1h | Readback of Side-Band Disable for CLK17 |
| 0 | SBI_CLK_16 | R | 1h | Readback of Side-Band Disable for CLK16 |
R38 is shown in Table 9-22.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | RESERVED | R | 0h | Reserved |
| 0 | WRITE_LOCK | W1C | 0h | Non-clearable SMBus Write Lock bit.
When written to one, the SMBus control registers
cannot be written to. This bit can only be cleared
by recycling power. 0h = SMBus Not locked for Writing 1h = SMBus Locked for Writing |
R39 is shown in Table 9-23.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:2 | RESERVED | R | 0h | Reserved |
| 1 | LOS_EVT | R/WSC | 0h | LOS Event Status When high, indicates
that a LOS event is detected. Can be cleared by
writing a 1 to the bit. 0h = LOS Event Not-Detected 1h = LOS Event Detected |
| 0 | WRITE_LOCK_RW1C | R/W | 0h | Clearable SMBus Write Lock bit. When
written to one, the SMBus control registers cannot
be written to. This bit can be cleared by writing a
1 to the bit. 0h = SMBus Not Locked for Writing 1h = SMBus locked for writing |
R91 is shown in Table 9-24.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | SLEWRATE_OPT_2 | R/W | 2h/6h | There are four register assignments
each storing a slew rate value (chosen out of 16
available slew rate values). This register bits
relate to the 2nd option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 1h = 1 2h = 2 (Default for LMKDB1120FS) 3h = 3 4h = 4 5h = 5 6h = 6 (Default for LMKDB1120) 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
| 3:0 | SLEWRATE_OPT_1 | R/W | 0h | There are four register assignments
each storing a slew rate value (chosen out of 16
available slew rate values). This register bits
relate to the 1st option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
R92 is shown in Table 9-25.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | SLEWRATE_OPT_4 | R/W | Fh | There are four register assignments
each storing a slew rate value (chosen out of 16
available slew rate values). This register bits
relate to the 4th option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
| 3:0 | SLEWRATE_OPT_3 | R/W | 6h/Ah | There are four register assignments
each storing a slew rate value (chosen out of 16
available slew rate values). This register bits
relate to the 3rd option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 (Default for LMKDB1120FS) 7h = 7 8h = 8 9h = 9 Ah = 10 (Default for LMKDB1120) Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 |
R98 is shown in Table 9-26.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK7_LSB | R/W | 0h | LSB CLK7 slew rate select |
| 6 | SLEWRATE_SEL_CLK6_LSB | R/W | 0h | LSB CLK6 slew rate select |
| 5 | SLEWRATE_SEL_CLK5_LSB | R/W | 0h | LSB CLK5 slew rate select |
| 4 | SLEWRATE_SEL_CLK4_LSB | R/W | 0h | LSB CLK4 slew rate select |
| 3 | SLEWRATE_SEL_CLK3_LSB | R/W | 0h | LSB CLK3 slew rate select |
| 2 | SLEWRATE_SEL_CLK2_LSB | R/W | 0h | LSB CLK2 slew rate select |
| 1 | SLEWRATE_SEL_CLK1_LSB | R/W | 0h | LSB CLK1 slew rate select |
| 0 | SLEWRATE_SEL_CLK0_LSB | R/W | 0h | LSB CLK0 slew rate select |
R99 is shown in Table 9-27.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SLEWRATE_SEL_CLK15_LSB | R/W | 0h | LSB CLK15 slew rate select |
| 6 | SLEWRATE_SEL_CLK14_LSB | R/W | 0h | LSB CLK14 slew rate select |
| 5 | SLEWRATE_SEL_CLK13_LSB | R/W | 0h | LSB CLK13 slew rate select |
| 4 | SLEWRATE_SEL_CLK12_LSB | R/W | 0h | LSB CLK12 slew rate select |
| 3 | SLEWRATE_SEL_CLK11_LSB | R/W | 0h | LSB CLK11 slew rate select |
| 2 | SLEWRATE_SEL_CLK10_LSB | R/W | 0h | LSB CLK10 slew rate select |
| 1 | SLEWRATE_SEL_CLK9_LSB | R/W | 0h | LSB CLK9 slew rate select |
| 0 | SLEWRATE_SEL_CLK8_LSB | R/W | 0h | LSB CLK8 slew rate select |
R100 is shown in Table 9-28.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | SLEWRATE_SEL_CLK19_LSB | R/W | 0h | LSB CLK19 slew rate select |
| 2 | SLEWRATE_SEL_CLK18_LSB | R/W | 0h | LSB CLK18 slew rate select |
| 1 | SLEWRATE_SEL_CLK17_LSB | R/W | 0h | LSB CLK17 slew rate select |
| 0 | SLEWRATE_SEL_CLK16_LSB | R/W | 0h | LSB CLK16 slew rate select |