SNVS829E March 1999 – February 2017 LMP8480 , LMP8481
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (VCC to GND) | –0.3 | 85 | V | |
| RSP or RSN to GND | –0.3 | 85 | V | |
| VOUT to GND | –0.3 to the lesser of (VCC + 0.3) or +20 | V | ||
| VREF pins (LMP8481 only) |
Other VREF pin tied to ground | –0.3 | 12 | V |
| Applied to both VREF pins tied together | –0.3 | 6 | ||
| Differential input voltage | –85 | 85 | V | |
| Current into output pin | –20(5) | 20 | mA | |
| Current into any other pins | –5(5) | 5 | mA | |
| Operating temperature | –40 | 125 | °C | |
| Junction temperature | -40 | 150 | °C | |
| Storage temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (VCC) | 4.5 | 76 | V | |
| Common mode voltage | 4.0 | 76 | V | |
| Reference input (LMP8481 only) | VREFA and VREFB tied together | –0.3 to the lesser of (VCC – 1.5) or +6 | V | |
| Single VREF pin with other VREF pin grounded | –0.3 or +12 where the average of the two VREF pins is less than the lesser of (VCC – 1.5) or +6 | |||
| THERMAL METRIC(1) | LMP8480, LMP8481 | UNIT | |
|---|---|---|---|
| DGK (VSSOP) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 185 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input offset voltage (RTI) | VCC = VRSP = 48 V, ΔV = 100 mV | TA = 25°C | ±80 | ±265 | µV | |
| –40°C ≤ TA ≤ 125°C | ±900 | ||||||
| TCVOS | Input offset voltage drift(4) | ±6 | µV°C | ||||
| IB | Input bias current(7) | VCC = VRSP = 76 V, per input | 6.3 | μA | |||
| VCC = VRSP = 76 V, per input, –40°C ≤ TA ≤ 125°C |
12 | ||||||
| ILEAK | Input leakage current | VCC = 0, VRSP = 86 V, both inputs together | 0.01 | μA | |||
| VCC = 0, VRSP = 86 V, both inputs together, –40°C ≤ TA ≤ 125°C | 2 | ||||||
| VSENSE (MAX) | Differential input voltage across sense resistor(6) | VCC = 16 | -T version, –40°C ≤ TA ≤ 125°C |
667 | mV | ||
| -F version, –40°C ≤ TA ≤ 125°C |
267 | ||||||
| -S version, –40°C ≤ TA ≤ 125°C |
222 | ||||||
| -H version, –40°C ≤ TA ≤ 125°C |
133 | ||||||
| AV | Gain | -T version | 20 | V/V | |||
| -T version, –40°C ≤ TA ≤ 125°C | 19.8 | 20.2 | |||||
| -S version | 60 | ||||||
| -S version, –40°C ≤ TA ≤ 125°C | 59.5 | 60.5 | |||||
| -H version | 100 | ||||||
| -H version, –40°C ≤ TA ≤ 125°C | 99.2 | 100.8 | |||||
| Gain error | VCC = VRSP = 48 V | TA = 25°C | ±0.6% | ||||
| –40°C ≤ TA ≤ 125°C | ±0.8% | ||||||
| DC PSRR | DC power supply rejection ratio | VRSP = 48 V, VCC = 4.5 V to 76 V | 122 | dB | |||
| VRSP = 48 V, VCC = 4.5 V to 76 V, –40°C ≤ TA ≤ 125°C |
100 | ||||||
| DC CMRR | DC common mode rejection ratio | VCC = 48 V, VRSP = 4.5 V to 76 V | 124 | dB | |||
| VCC = 48 V, VRSP = 4.5 V to 76 V, –40°C ≤ TA ≤ 125°C |
100 | ||||||
| VCC = 48 V, VRSP = 4 V to 76 V | 124 | ||||||
| CMVR | Input common mode voltage range | CMRR > 100 dB, –40°C ≤ TA ≤ 125°C | 4 | 76 | V | ||
| ROUT | Output resistance / load regulation | VSENSE = 100 mV | 0.1 | Ω | |||
| VOMAX | Maximum output voltage (headroom) (VOMAX = VCC – VOUT) |
VCC = 4.5 V, VRSP = 48 V, VSENSE = +1 V, IOUT (sourcing) 500 μA |
230 | 500 | mV | ||
| VOMIN | Minimum output voltage | VCC = VRSP = 48 V, VSENSE = –1 V, IOUT (sinking) = 10 µA |
3 | mV | |||
| VCC = VRSP = 48 V, VSENSE = –1 V, IOUT (sinking) = 10 µA, –40°C ≤ TA ≤ 125°C |
15 | ||||||
| VCC = VRSP = 4.5 V, VSENSE = –1 V, IOUT (sinking) = 10 µA |
3 | ||||||
| VCC = VRSP = 48 V, VSENSE = –1 V, IOUT (sinking) = 100 µA |
18 | ||||||
| VCC = VRSP = 48 V, VSENSE = –1 V, IOUT (sinking) = 100 µA, –40°C ≤ TA ≤ 125°C |
55 | ||||||
| VCC = VRSP = 4.5 V, VSENSE = –1 V, IOUT (sinking) = 100 µA |
18 | ||||||
| VOLOAD | Output voltage with load | VCC = 28 V, VRSP = 28 V, VSENSE = 600 mV, I OUT (sourcing) = 500 µA |
12 | V | |||
| VOLREG | Output load regulation | VCC = 20, VRSP = 16 V, VOUT = 12, ΔIL = 200 nA to 8 mA |
0.001% | ||||
| ICC | Supply current | VOUT = 2 V, RL = 10 MΩ, VCC = VRSP = 76 V | 88 | µA | |||
| VOUT = 2 V, RL = 10 MΩ, VCC = VRSP = 76 V, –40°C ≤ TA ≤ 125°C | 155 | ||||||
| BW | –3-dB bandwidth | RL = 10 MΩ, CL = 20 pF | 270 | kHz | |||
| SR | Slew rate(5) | VSENSE from 10 mV to 80 mV, RL = 10 MΩ, CL = 20 pF |
1 | V/µs | |||
| eni | Input referred voltage noise | f = 1 kHz | 95 | nV/√Hz | |||
| tSETTLE | Output settling time to 1% of final value | VSENSE = 10 mV to 100 mV and 100 mV to 10 mV | 20 | µs | |||
| tPU | Power-up time | VCC = VRSP = 48 V, VSENSE = 100 mV, output to 1% of final value |
50 | µs | |||
| tRECOVERY | Saturation recovery time | Output settles to 1% of final value, the device does not experience phase reversal when overdriven | 50 | µs | |||
| CLOAD | Max output capacitance load | No sustained oscillations | 500 | pF | |||
Figure 1. Offset Voltage Histogram
Figure 3. Typical Gain Accuracy vs Temperature
Figure 5. Typical Offset Voltage vs Supply Voltage
Figure 7. AC Power Supply Rejection Ratio vs Frequency
Figure 9. Large Signal Pulse Response
Figure 11. Supply Current vs Supply Voltage
Figure 13. Saturated Output Sourcing Current at 4.5 V
Figure 15. Saturated Output Sourcing Current at 12 V
Figure 2. Typical Offset Voltage vs Temperature
Figure 4. Typical Gain Accuracy vs Supply Voltage
Figure 6. AC Common-Mode Rejection Ratio vs Frequency
Figure 8. Small Signal Gain vs Frequency
Figure 10. Small Signal Pulse Response
Figure 12. Supply Current vs Temperature
Figure 14. Saturated Output Sinking Current at 4.5 V
Figure 16. Saturated Output Current Sinking at 12 V