SNOSB28H August 2010 – October 2026 LMP8640 , LMP8640HV
PRODUCTION DATA
The full specified input common mode voltage range can be applied to the inputs while LMP8640 and LMP8640HV power is off (V+ = 0 V). When LMP8640 and LMP8640HV is powered off, the RIN resistors are disconnected internally by MOSFETS and the leakage currents are very low (sub µA).
The 6 V input differential limit still applies, so keep the two inputs less than 6 V apart. There are also Zener clamps on the inputs to ground, so do not exceed the input limits specified in the Absolute Maximum Ratings.