SNOSB28H August   2010  – October 2026 LMP8640 , LMP8640HV

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics 2.7V
    6. 6.6 Electrical Characteristics 5 V
    7. 6.7 Electrical Characteristics 12V
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Selection of Sense Resistor
        1. 7.3.1.1 Resistor Power Rating and Thermal Issues
        2. 7.3.1.2 Using PCB Trace as a Sense Resistor
      2. 7.3.2 Sense Line Inputs
      3. 7.3.3 Effects of Series Resistance on Sense Lines
    4. 7.4 Device Functional Modes
      1. 7.4.1 Bias Current at Low Common Mode Voltage
      2. 7.4.2 Applying Input Voltage With No Supply Voltage
      3. 7.4.3 Driving an ADC
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Design Procedure
        1. 8.2.2.1 First Step – LMP8640 or LMP8640HV Selection
        2. 8.2.2.2 Second Step – Gain Option Selection
        3. 8.2.2.3 Third Step – Shunt Resistor Selection
      3. 8.2.3 Application Curve
    3. 8.3 What to Do and What Not to Do
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
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
(1)(2) MIN MAX UNIT
Supply Voltage (VS = V+ – V–) -0.3 13.2 V
Differential Voltage +IN- (-IN) -6 6 V
Voltage at pins +IN, -IN LMP8640HV -6 80 V
LMP8640 -6 60 V
Voltage at VOUT pin V- V+ V
TJ Junction Temperature (3) -40 150 °C
Tstg Storage temperature -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
For soldering specifications,see product folder at www.ti.com and http://www.ti.com/lit/SNOA549.
The maximum power dissipation must be derated at elevated temperatures and is dictated by TJ(MAX), θJA, and the ambient temperature, TA. The maximum allowable power dissipation PDMAX = (TJ(MAX) - TA)/ θJA or the number given in Absolute Maximum Ratings, whichever is lower.