SNVSC78B february   2022  – may 2023 LMQ66410 , LMQ66420 , LMQ66430

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 System Characteristics
    7. 7.7 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Enable, Start-Up, and Shutdown
      2. 8.3.2  Adjustable Switching Frequency (with RT)
      3. 8.3.3  Power-Good Output Operation
      4. 8.3.4  Internal LDO, VCC, and VOUT/FB Input
      5. 8.3.5  Bootstrap Voltage and VBOOT-UVLO (BOOT Terminal)
      6. 8.3.6  Output Voltage Selection
      7. 8.3.7  Spread Spectrum
      8. 8.3.8  Soft Start and Recovery from Dropout
        1. 8.3.8.1 Recovery from Dropout
      9. 8.3.9  Current Limit and Short Circuit
      10. 8.3.10 Thermal Shutdown
      11. 8.3.11 Input Supply Current
    4. 8.4 Device Functional Modes
      1. 8.4.1 Shutdown Mode
      2. 8.4.2 Standby Mode
      3. 8.4.3 Active Mode
        1. 8.4.3.1 CCM Mode
        2. 8.4.3.2 Auto Mode – Light Load Operation
          1. 8.4.3.2.1 Diode Emulation
          2. 8.4.3.2.2 Frequency Reduction
        3. 8.4.3.3 FPWM Mode – Light Load Operation
        4. 8.4.3.4 Minimum On-Time (High Input Voltage) Operation
        5. 8.4.3.5 Dropout
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Synchronous Buck Regulator at 400 kHz
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
        1. 9.2.3.1  Choosing the Switching Frequency
        2. 9.2.3.2  Setting the Output Voltage
          1. 9.2.3.2.1 VOUT / FB for Adjustable Output
        3. 9.2.3.3  Inductor Selection
        4. 9.2.3.4  Output Capacitor Selection
        5. 9.2.3.5  Input Capacitor Selection
        6. 9.2.3.6  CBOOT
        7. 9.2.3.7  VCC
        8. 9.2.3.8  CFF Selection
        9. 9.2.3.9  External UVLO
        10. 9.2.3.10 Maximum Ambient Temperature
      4. 9.2.4 Application Curves
    3. 9.3 Best Design Practices
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
        1. 9.5.1.1 Ground and Thermal Considerations
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Device Nomenclature
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power-Good Output Operation

The power-good feature using the PG pin of the device can be used to reset a system microprocessor whenever the output voltage is out of regulation. This open-drain output remains low under device fault conditions, such as current limit and thermal shutdown, as well as during normal start-up. A glitch filter prevents false flag operation for any short duration excursions in the output voltage, such as during line and load transients. Output voltage excursions lasting less than tRESET_FILTER do not trip the power-good flag. Power-good operation can best be understood in reference to Figure 8-5. Table 8-2 gives a more detailed breakdown of the PG operation. Here, VPGUV is defined as the PGUV scaled version of VOUT (target regulated output voltage) and VPGHYST as the PGHYST scaled version of VOUT, where both PGUV and PGHYST are listed in the Electrical Characteristics. During the initial power up, a total delay of 8.5 ms (typical) is encountered from the time VEN-VOUT is triggered to the time that the power good is flagged high. This delay only occurs during the device start-up and is not encountered during any other normal operation of the power-good function. When EN is pulled low, the power-good flag output is also forced low. With EN low, power good remains valid as long as the input voltage, VPG-VAL, is greater 1.5 V (maximum).

The power-good output scheme consists of an open-drain n-channel MOSFET, which requires an external pullup resistor connected to a suitable logic supply. It can also be pulled up to either VCC or VOUT through an appropriate resistor, as desired. If this function is not needed, the PG pin can be open or grounded. Limit the current into this pin to ≤ 4 mA.

GUID-20220126-SS0I-PZBS-LZSR-K0ZQLKJJCCGH-low.svg Figure 8-5 Power-Good Operation (OV Events Not Included)
Table 8-2 Fault Conditions for PG (Pull Low)
Fault Condition InitiatedFault Condition Ends (After Which tPG_ACT Must Pass Before PG Output Is Released)
VOUT < VPGUV AND t > tRESET_FILTEROutput voltage in regulation:
VPGUV + VPGHYST < VOUT < VPGOV - VPGHYST
VOUT > VPGOV AND t > tRESET_FILTEROutput voltage in regulation
TJ > TSD(trip)TJ < TSD(trip) - TSD(hyst) AND output voltage in regulation
EN < VEN-VOUT – VEN-HYSTEN > VEN-VOUT AND output voltage in regulation