SNVSBV1E February 2022 – December 2025 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
Section 8.2.1.2 provides a detailed design procedure based on Table 8-7.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12 V (4 V to 36 V) |
| Output voltage | 3.3 V |
| Maximum output current | 0 A to 3 A |
| Switching frequency | 2200 kHz |