SNVSBV1D February 2022 – November 2024 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||
| IQVIN | Input current to VIN | VIN = 13.5V, Fixed 3.3V VOUT, IOUT = 0A, Auto mode | 1.5 | µA | ||
| VIN = 13.5V, Fixed 5V VOUT, IOUT = 0A, Auto mode | 2 | µA | ||||
| POWER STAGE | ||||||
| VDROP1 | Input to output voltage differential to maintain VOUT regulation ≥ 95%, with frequency foldback | VOUT = 3.3V, fixed 2.2MHz, IOUT = 1A | 0.2 | V | ||
| VOUT = 5V, fixed 2.2MHz, IOUT = 1A | 0.2 | V | ||||
| VDROP2 | Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥1.85MHz | VOUT = 3.3V, fixed 2.2MHz, IOUT = 1A | 0.7 | V | ||
| Input to output voltage differential to maintain VOUT regulation ≥ 95% and FSW ≥ 1.85MHz | VOUT = 5V, fixed 2.2MHz trim, IOUT = 1A | 0.9 | V | |||
| DMAX | Maximum switch duty cycle | While in frequency fold-back | 98 | % | ||
| FSW = 1.85MHz, VOUT = 5.0V, IOUT = 1A | 87 | % | ||||
| RFBPARA(min) | Minimum value of parallel FB resistor : RFBT parallel RFBB | 5 | KΩ | |||
| PROTECTION | ||||||
| TSD(trip) | Thermal shutdown threshold | Temperature rising | 158 | 168 | 186 | °C |
| TSD(hyst) | Thermal shutdown hysteresis | 15 | 20 | °C | ||