SNVSAG4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltages | VIN, EN to GND | –0.3 | 44 | V |
| BOOT to GND | –0.3 | 49 | ||
| SS to GND | –0.3 | 5 | ||
| FB to GND (DPR package) | –0.3 | 7 | ||
| FB to GND (DDA package) | –0.3 | 5.5 | ||
| RT/SYNC to GND | –0.3 | 3.6 | ||
| PGOOD to GND | –0.3 | 7 | ||
| Output voltages | BOOT to SW (DPR package) | 6.5 | V | |
| BOOT to SW (DDA package) | 5.5 | |||
| SW to GND | –3 | 44 | ||
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |