Home Power management DC/DC switching regulators DC/DC converters

LMR14020-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR33620-Q1 ACTIVE 3.8-V to 36-V, 2-A synchronous step-down voltage converter Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 28 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
WSON (DPR) 10 16 mm² (4 mm × 4 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40 °C to 125 °C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C4A
  • 4V to 40V input range
  • 2A continuous output current
  • Ultra-low 40µA operating quiescent current
  • 90mΩ high-side MOSFET
  • 75ns minimum switch-on time
  • Current mode control
  • Adjustable switching frequency from 200kHz to 2.5MHz
  • Frequency synchronization to external clock
  • Spread spectrum option for reduced EMI
  • Fixed 5V output option
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • External soft start
  • Thermal, overvoltage, and short protection
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40 °C to 125 °C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C4A
  • 4V to 40V input range
  • 2A continuous output current
  • Ultra-low 40µA operating quiescent current
  • 90mΩ high-side MOSFET
  • 75ns minimum switch-on time
  • Current mode control
  • Adjustable switching frequency from 200kHz to 2.5MHz
  • Frequency synchronization to external clock
  • Spread spectrum option for reduced EMI
  • Fixed 5V output option
  • Internal compensation for ease of use
  • High duty cycle operation supported
  • Precision enable input
  • 1µA shutdown current
  • External soft start
  • Thermal, overvoltage, and short protection

The LMR14020-Q1 is a 40V, 2A step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 3.5A and 5A options in pin-to-pin compatible packages, including LMR14030-Q1 and LMR14050-Q1. The regulator quiescent current is 40µA in sleep mode, which is designed for battery powered systems. An ultra-low 1µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This internal loop compensation also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14020-Q1 is available in an 8-pin, HSOIC or 10-pin, WSON package with exposed pad for low thermal resistance.

The LMR14020-Q1 is a 40V, 2A step-down regulator with an integrated high-side MOSFET. With a wide input range from 4V to 40V, the device is designed for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 3.5A and 5A options in pin-to-pin compatible packages, including LMR14030-Q1 and LMR14050-Q1. The regulator quiescent current is 40µA in sleep mode, which is designed for battery powered systems. An ultra-low 1µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This internal loop compensation also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14020-Q1 is available in an 8-pin, HSOIC or 10-pin, WSON package with exposed pad for low thermal resistance.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR14020QDPREVM — LMR14020QDPR Wide Vin Step-Down Converter Evaluation Module

The LMR14020QDPREVM is a fully assembled and tested circuit for evaluating the LMR14020QDPRRQ1 Step-Down Converter. The LMR14020QDPREVM operates from 7V to 40V input (12V nominal) and provides a 5.0V or 3.3V output at 2A. The board has jumper connectors to enable or disable the converter (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LMR14020SEVM — LMR14020S Step-Down Converter Evaluation Module

The LMR14020SEVM is a fully assembled and tested circuit for evaluating the LMR14020S Step-Down Converter. The LMR14020SEVM operates from 7V to 30V input (12V nominal) and provides a 5.0V or 3.3V output at 2A. The board also has jumper connectors to enable or disable the converter operation, change (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMR14020S PSpice Transient Model

SNVM706.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

LMR14020S Unencrypted PSpice Transient Model

SNVM818.ZIP (6 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DPR) 10 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos