SNVSBE0G October 2020 – May 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Input voltage range for start-up | 3.6 | 36 | V |
| Input voltage range after start-up | 3.0 | 36 | V | |
| VOUT | Output voltage range with adjustable output voltage setup | 1 | 0.95 × VIN | V |
| IOUT | LMR43620-Q1 continuous DC output current range | 0 | 2 | A |
| IOUT | LMR43610-Q1 continuous DC output current range | 0 | 1 | A |
| TJ | Operating junction temperature | –40 | 150 | °C |