SLUSFM2 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in the following table as the input parameters.
| PARAMETER | VALUE | |
|---|---|---|
| Input voltage, VIN | 12V typical, range from 6V to 36V | |
| Output voltage, VOUT | 5V ±3% | |
| Maximum output current, IOUT_MAX | 5A | |
| Output overshoot, undershoot 1.25A to 3.75A | 5% | |
| Output voltage ripple | 0.5% | |
| Operating frequency | 440kHz | |