SLUSFM2 August 2024 LMR51440-Q1 , LMR51450-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12V, VOUT = 5V, fSW = 440kHz, L = 4.7µH, COUT = 2 × 33µF, TA = 25°C.
Figure 8-2 Ripple at No Load
Figure 8-4 Start-Up by VIN
Figure 8-6 Load Transient
Figure 8-8 Short Protection
Figure 8-3 Ripple at Full Load
Figure 8-5 Start-Up by EN
Figure 8-7 Line Transient
Figure 8-9 Short Recovery