SLUSFL7 August 2024 LMR51606-Q1 , LMR51610-Q1
PRODUCTION DATA
The LMR51610-Q1 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 8-1 shows a basic schematic.
Figure 8-1 Application CircuitThe external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. can be used to simplify the output filter component selection.
| fSW (kHz) | VOUT (V) | IOUT (A) | L (µH) | COUT(1) | RFBT (kΩ) | RFBB (kΩ) |
|---|---|---|---|---|---|---|
| 400 | 3.3 | 1 | 22 | 22µF / 10V | 69.8 | 22.1 |
| 5 | 1 | 33 | 22µF / 16V | 118 | 22.1 | |
| 12 | 1 | 68 | 2 × 10µF / 35V | 309 | 22.1 |