SLUSFL7 August 2024 LMR51606-Q1 , LMR51610-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 8-2 as the input parameters.
| PARAMETER | VALUE | |
|---|---|---|
| Input voltage, VIN | 24V typical, range from 6V to 65V | |
| Output voltage, VOUT | 5V ±3% | |
| Maximum output current, IOUT_MAX | 1A | |
| Output overshoot, undershoot (0.25A to 0.75A) | ±5% | |
| Output voltage ripple | 0.5% | |
| Operating frequency | 400kHz | |