SNVSCJ3 December 2023 LMR66410 , LMR66420 , LMR66430
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN/UVLO | 1 | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN. Do not float this pin. |
| NC | 2 | — | No internal connection to device |
| VIN | 3 | P | Input supply to regulator. High-quality bypass capacitors must be added directly between this pin and PGND. |
| NC | 4 | — | No internal connection to device |
| NC | 5 | — | No internal connection to device |
| PGND | 6 | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. |
| SW | 7 | P | Regulator switch node. Connect to the power inductor. |
| BOOT | 8 | P | Bootstrap supply voltage for internal high-side driver. An external 0.1-µF, 16-V capacitor is required between this pin and SW. |
| NC | 9 | — | No internal connection to device |
| VCC | 10 | A | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. |
| VOUT/FB | 11 | A | Fixed output options and adjustable output options are available with the VOUT/FB pin variant. Connect to the output voltage node for fixed VOUT. See VOUT / FB for Adjustable Output for how to select feedback resistor divider values. See Device Comparison Table for more details. The FB function can be used to adjust the output voltage. Connect to tap point of feedback voltage divider. Do not float this pin. |
| NC | 12 | — | No internal connection to device |
| RT or MODE/SYNC | 13 | A | For the RT variant, the switching frequency can be adjusted from 200 kHz
to 2.2 MHz. For the MODE/SYNC variant, the device can operate in user-selectable PFM/FPWM mode and can be synchronized to an external clock.Do not float this pin. |
| PG | 14 | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. This pin goes low when EN = low. This pin can be open or grounded when not used. |
| GND/DAP | — | G | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Must be connected to GND. |
| A = Analog, P = Power, G = Ground | |||