SNAS714B November 2016 – March 2018 LMS3635-Q1 , LMS3655-Q1
PRODUCTION DATA.
Start-up and shutdown of the LMS36x5-Q1 are controlled by the EN input. Applying a voltage of ≥ 2 V activates the device, while a voltage of ≤ 1.45 V is required for shutdown. The EN input may also be connected directly to the input voltage supply. This input must not be left floating. The LMS36x5-Q1 uses a reference-based soft start that prevents output voltage overshoots and large inrush currents as the regulator is starting up.
A typical start-up waveform is shown in Figure 12 along with timing definitions. This waveform indicates the sequence and timing between the enable input, output voltage, and RESET. From the figure, the user can define several different start-up times depending on what is relevant to the application. Table 3 lists the timing definitions and typical values.
PARAMETER | DEFINITION | VALUE | UNIT | |
---|---|---|---|---|
tRESET-READY | Total start-up sequence time | Time from EN to RESET released | 7.5 | ms |
tPOWER-UP | Start-up time | Time from EN to 90% of VOUT | 4 | ms |
tSS | Soft-start time | Rise time of VOUT from 10% to 90% | 3.2 | ms |
tEN | Delay time | Time from EN to start of VOUT rising | 1 | ms |
tRESET-ACT | RESET time | Time from output voltage within 94% and RESET released | 3 | ms |