SLOSE67D june   2020  – april 2023 LMV321A-Q1 , LMV324A-Q1 , LMV358A-Q1
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
    4. 6.4 Thermal Information: LMV321A-Q1
    5. 6.5 Thermal Information: LMV358A-Q1
    6. 6.6 Thermal Information: LMV324A-Q1
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Input Common Mode Range
      3. 7.3.3 Rail-to-Rail Output
      4. 7.3.4 Overload Recovery
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 LMV3xxA-Q1 Low-Side, Current Sensing Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Single-Supply Photodiode Amplifier
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Input and ESD Protection
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMV3xxA-Q1 family includes single (LMV321A-Q1), dual (LMV358A-Q1), and quad-channel (LMV324A-Q1) low-voltage (2.5 V to 5.5 V) automotive operational amplifiers (op amps) with rail-to-rail output swing capabilities. These op amps provide a cost-effective method for space-constrained applications such as infotainment and lighting where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the LMV3xxA-Q1 family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (2.5 V to 5.5 V) with performance specifications similar to the LMV3xx-Q1 devices.

The robust design of the LMV3xxA-Q1 family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The LMV3xxA-Q1 family is available in industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.

Package Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
LMV321A-Q1 DBV (SOT-23, 5) 1.60 mm × 2.90 mm
DCK (SC70, 5) 1.25 mm × 2.00 mm
LMV358A-Q1 D (SOIC, 8) 3.91 mm × 4.90 mm
DGK (VSSOP, 8) 3.00 mm × 3.00 mm
LMV324A-Q1 D (SOIC, 14) 8.65 mm × 3.91 mm
PW (TSSOP, 14) 4.40 mm × 5.00 mm
DYY (SOT-23, 14) 4.20 mm × 1.90 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gifSingle-Pole, Low-Pass Filter