6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)(3)
| |
MIN |
MAX |
UNIT |
| Differential input voltage |
±Supply voltage |
|
| Supply voltage (V+–V −) |
|
6 |
V |
| Voltage at input or output pin |
V– – 0.3 |
V++ 0.3 |
V |
| Junction temperature, TJMAX(4) |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(4) The maximum power dissipation is a function of TJ(MAX), RθJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / RθJA. All numbers apply for packages soldered directly onto a PCB.
6.2 ESD Ratings
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
| Machine model (MM)(2) |
±200 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) Machine model, applicable std. JESD22-A115-A (ESD MM std. of JEDEC) Field-Induced Charge-Device Model, applicable std. JESD22-C101-C (ESD FICDM std. of JEDEC).
6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Supply voltage |
1.8 |
5.5 |
V |
| Temperature |
–40 |
125 |
°C |
6.4 Thermal Information
| THERMAL METRIC(1) |
LMV611 |
LMV612 |
LMV614 |
UNIT |
DBV (SOT-23) |
DCK (SC70) |
D (SOIC) |
DGK (VSSOP) |
D (SOIC) |
PW (TSSOP) |
| 5 PINS |
5 PINS |
8 PINS |
8 PINS |
14 PINS |
14 PINS |
| RθJA |
Junction-to-ambient thermal resistance |
197.2 |
285.9 |
125.9 |
184.5 |
94.4 |
124.8 |
°C/W |
| RθJC(top) |
Junction-to-case (top) thermal resistance |
156.7 |
115.9 |
70.2 |
74.3 |
52.5 |
51.4 |
°C/W |
| RθJB |
Junction-to-board thermal resistance |
55.6 |
63.7 |
66.5 |
105.1 |
48.9 |
67.2 |
°C/W |
| ψJT |
Junction-to-top characterization parameter |
41.4 |
4.5 |
19.8 |
13.1 |
14.3 |
6.6 |
°C/W |
| ψJB |
Junction-to-board characterization parameter |
55 |
62.9 |
65.9 |
103.6 |
48.6 |
66.6 |
°C/W |
| RθJC(bot) |
Junction-to-case (bottom) thermal resistance |
— |
— |
— |
— |
— |
— |
°C/W |
6.5 Electrical Characteristics – 1.8 V (DC)
All limits ensured for TJ = 25°C, V+ = 1.8 V, V − = 0 V, VCM = V+/ 2, VO = V+/ 2, and RL > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| VOS |
Input offset voltage |
LMV611 (single) |
|
1 |
4 |
mV |
LMV612 (dual) and LMV614 (quad) |
|
1 |
5.5 |
| TCVOS |
Input offset voltage average drift |
|
|
5.5 |
|
µV/°C |
| IB |
Input bias current |
|
|
15 |
|
nA |
| IOS |
Input offset current |
|
|
13 |
|
nA |
| IS |
Supply current (per channel) |
|
|
103 |
185 |
µA |
| CMRR |
Common-mode rejection ratio |
LMV611, 0 V ≤ VCM ≤ 0.6 V, 1.4 V ≤ VCM ≤ 1.8 V(4) |
60 |
78 |
|
dB |
LMV612 and LMV614, 0 V ≤ VCM ≤ 0.6 V, 1.4 V ≤ VCM ≤ 1.8 V(4) |
55 |
76 |
|
−0.2 V ≤ VCM ≤ 0 V, 1.8 V ≤ VCM ≤ 2 V |
50 |
72 |
|
| PSRR |
Power supply rejection ratio |
1.8 V ≤ V+ ≤ 5 V |
|
100 |
|
dB |
| CMVR |
Input common-mode voltage |
For CMRR range ≥ 50 dB |
V–, TA = 25°C |
V– – 0.2 |
–0.2 |
|
V |
| V+, TA = 25°C |
|
2.1 |
V+ + 0.2 |
| TA = −40°C to 85°C |
V– |
|
V+ |
| TA = 125°C |
V– + 0.2 |
|
V+ – 0.2 |
| AV |
Large signal voltage gain LMV611 (single) |
RL = 600 Ω to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
77 |
101 |
|
dB |
RL = 2 kΩ to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
80 |
105 |
|
Large signal voltage gain LMV612 (dual) and LMV614 (quad) |
RL = 600 Ω to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
75 |
90 |
|
RL = 2 kΩ to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
78 |
100 |
|
| VO |
Output swing |
RL = 600 Ω to 0.9 V |
1.65 |
1.72 |
|
V |
| VIN = ±100 mV |
|
0.077 |
0.105 |
| RL = 2 kΩ to 0.9 V |
1.75 |
1.77 |
|
| VIN = ±100 mV |
|
0.024 |
0.035 |
| IO |
Output short-circuit current(5) |
Sourcing, VO = 0 V, VIN = 100 mV |
|
8 |
|
mA |
Sinking, VO = 1.8 V, VIN = –100 mV |
|
9 |
|
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) For specified temperature ranges, see Input common mode voltage specifications.
(5) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of 45 mA over long term may adversely affect reliability.
6.6 Electrical Characteristics – 1.8 V (AC)
All limits ensured for TJ = 25°C, V+ = 1.8 V, V − = 0 V, VCM = V+/ 2, VO = V+/ 2, and RL > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| SR |
Slew rate(4) |
|
|
0.35 |
|
V/µs |
| GBW |
Gain-bandwidth product |
|
|
1.4 |
|
MHz |
| Φm |
Phase margin |
|
|
67 |
|
° |
| Gm |
Gain margin |
|
|
7 |
|
dB |
| en |
Input-referred voltage noise |
f = 10 kHz, VCM = 0.5 V |
|
60 |
|
nV/√Hz |
| in |
Input-referred current noise |
f = 10 kHz |
|
0.08 |
|
pA/√Hz |
| THD |
Total harmonic distortion |
f = 1 kHz, AV = +1, RL = 600 Ω, VIN = 1 VPP |
|
0.023% |
|
|
|
Amp-to-amp isolation(5) |
|
|
123 |
|
dB |
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) Connected as voltage follower with input step from V− to V+. Number specified is the slower of the positive and negative slew rates.
(5) Input-referred, RL = 100 kΩ connected to V+ / 2. Each amp excited in turn with 1 kHz to produce VO = 3 VPP (for supply voltages < 3 V, VO = V+).
6.7 Electrical Characteristics – 2.7 V (DC)
All limits ensured for TJ = 25°C, V+ = 2.7 V, V − = 0 V, VCM = V+/ 2, VO = V+/ 2, and RL > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| VOS |
Input offset voltage |
LMV611 (single) |
|
1 |
4 |
mV |
LMV612 (dual) and LMV614 (quad) |
|
1 |
5.5 |
| TCVOS |
Input offset voltage average drift |
|
|
5.5 |
|
µV/°C |
| IB |
Input bias current |
|
|
15 |
|
nA |
| IOS |
Input offset current |
|
|
8 |
|
nA |
| IS |
Supply current (per channel) |
|
|
105 |
190 |
µA |
| CMRR |
Common-mode rejection ratio |
LMV611, 0 V ≤ VCM ≤ 1.5 V, 2.3 V ≤ VCM ≤ 2.7 V(4) |
60 |
81 |
|
dB |
LMV612 and LMV614, 0 V ≤ VCM ≤ 1.5 V, 2.3 V ≤ VCM ≤ 2.7 V(4) |
55 |
80 |
|
−0.2 V ≤ VCM ≤ 0 V, 2.7 V ≤ VCM ≤ 2.9 V |
50 |
74 |
|
| PSRR |
Power supply rejection ratio |
1.8 V ≤ V+ ≤ 5 V, VCM = 0.5 V |
|
100 |
|
dB |
| VCM |
Input common-mode voltage |
For CMRR range ≥ 50 dB |
V–,TA = 25°C |
V– – 0.2 |
–0.2 |
|
V |
| V+,TA = 25°C |
|
3 |
V+ + 0.2 |
| TA = –40°C to 85°C |
V– |
|
V+ |
| TA = 125°C |
V– + 0.2 |
|
V+ – 0.2 |
| AV |
Large signal voltage gain LMV611 (single) |
RL = 600 Ω to 1.35 V, VO = 0.2 V to 2.5 V |
87 |
104 |
|
dB |
RL = 2 kΩ to 1.35 V, VO = 0.2 V to 2.5 V |
92 |
110 |
|
Large signal voltage gain LMV612 (dual) and LMV614 (quad) |
RL = 600 Ω to 1.35 V, VO = 0.2 V to 2.5 V |
78 |
90 |
|
RL = 2 kΩ to 1.35 V, VO = 0.2 V to 2.5 V |
81 |
100 |
|
| VO |
Output swing |
RL = 600 Ω to 1.35 V |
2.55 |
2.62 |
|
V |
| VIN = ±100 mV |
|
0.083 |
0.11 |
| RL = 2 kΩ to 1.35 V |
2.65 |
2.675 |
|
| VIN = ±100 mV |
|
0.025 |
0.04 |
| IO |
Output short-circuit current(5) |
Sourcing, VO = 0 V, VIN = 100 mV |
|
30 |
|
mA |
Sinking, VO = 0 V, VIN = –100 mV |
|
25 |
|
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) For specified temperature ranges, see input common mode voltage specifications.
(5) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of 45 mA over long term may adversely affect reliability.
6.8 Electrical Characteristics – 2.7 V (AC)
All limits ensured for TJ = 25°C, V+ = 2.7 V, V − = 0 V, VCM = 1 V, VO = 1.35 V, and RL > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| SR |
Slew rate(4) |
|
|
0.4 |
|
V/µs |
| GBW |
Gain-bandwidth product |
|
|
1.4 |
|
MHz |
| Φm |
Phase margin |
|
|
70 |
|
° |
| Gm |
Gain margin |
|
|
7.5 |
|
dB |
| en |
Input-referred voltage noise |
f = 10 kHz, VCM = 0.5 V |
|
57 |
|
nV/√Hz |
| in |
Input-referred current noise |
f = 10 kHz |
|
0.08 |
|
pA/√Hz |
| THD |
Total harmonic distortion |
f = 1 kHz, AV = +1, RL = 600 Ω, VIN = 1 VPP |
|
0.022% |
|
|
|
Amp-to-amp isolation(5) |
|
|
123 |
|
dB |
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) Connected as voltage follower with input step from V− to V+. Number specified is the slower of the positive and negative slew rates.
(5) Input-referred, RL = 100 kΩ connected to V+ / 2. Each amp excited in turn with 1 kHz to produce VO = 3 VPP (for supply voltages < 3 V, VO = V+).
6.9 Electrical Characteristics – 5 V (DC)
All limits ensured for TJ = 25°C, V+ = 5 V, V − = 0 V, VCM = V+/ 2, VO = V+/ 2, and RL > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| VOS |
Input offset voltage |
LMV611 (single) |
|
1 |
4 |
mV |
LMV612 (dual) and LMV614 (quad) |
|
1 |
5.5 |
| TCVOS |
Input offset voltage average drift |
|
|
5.5 |
|
µV/°C |
| IB |
Input bias current |
|
|
14 |
35 |
nA |
| IOS |
Input offset current |
|
|
9 |
|
nA |
| IS |
Supply current (per channel) |
|
|
116 |
210 |
µA |
| CMRR |
Common-mode rejection ratio |
0 V ≤ VCM ≤ 3.8 V, 4.6 V ≤ VCM ≤ 5 V(4) |
60 |
86 |
|
dB |
–0.2 V ≤ VCM ≤ 0 V 5 V ≤ VCM ≤ 5.2 V |
50 |
78 |
|
| PSRR |
Power supply rejection ratio |
1.8 V ≤ V+ ≤ 5 V, VCM = 0.5 V |
|
100 |
|
dB |
| CMVR |
Input common-mode voltage |
For CMRR range ≥ 50 dB |
V–, TA = 25°C |
V– – 0.2 |
–0.2 |
|
V |
| V+, TA = 25°C |
|
5.3 |
V+ + 0.2 |
| TA = –40°C to 85°C |
V– |
|
V+ |
| TA = 125°C |
V– + 0.3 |
|
V+ – 0.3 |
| AV |
Large signal voltage gain LMV611 (single) |
RL = 600 Ω to 2.5 V, VO = 0.2 V to 4.8 V |
88 |
102 |
|
dB |
RL = 2 kΩ to 2.5 V, VO = 0.2 V to 4.8 V |
94 |
113 |
|
Large signal voltage gain LMV612 (dual) and LMV614 (quad) |
RL = 600 Ω to 2.5 V, VO = 0.2 V to 4.8 V |
81 |
90 |
|
RL = 2 kΩ to 2.5 V, VO = 0.2 V to 4.8 V |
85 |
100 |
|
| VO |
Output swing |
RL = 600 Ω to 2.5 V |
4.855 |
4.89 |
|
V |
| VIN = ±100 mV |
|
0.12 |
0.16 |
| RL = 2 kΩ to 2.5 V |
4.945 |
4.967 |
|
| VIN = ±100 mV |
|
0.037 |
0.065 |
| IO |
Output short-circuit current(5) |
LMV611, Sourcing, VO = 0 V, VIN = 100 mV |
|
100 |
|
mA |
Sinking, VO = 5 V, VIN = –100 mV |
|
65 |
|
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) For specified temperature ranges, see Input common mode voltage specifications.
(5) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of 45 mA over long term may adversely affect reliability.
6.10 Electrical Characteristics – 5 V (AC)
All limits ensured for TJ = 25°C, V+ = 5 V, V − = 0 V, VCM = V+/ 2, VO = 2.5 V, and R L > 1 MΩ (unless otherwise noted).(1)
| PARAMETER |
TEST CONDITIONS |
MIN(2) |
TYP(3) |
MAX(2) |
UNIT |
| SR |
Slew rate(4) |
|
|
0.42 |
|
V/µs |
| GBW |
Gain-bandwidth product |
|
|
1.5 |
|
MHz |
| Φm |
Phase margin |
|
|
71 |
|
° |
| Gm |
Gain margin |
|
|
8 |
|
dB |
| en |
Input-referred voltage noise |
f = 10 kHz, VCM = 1 V |
|
50 |
|
nV/√Hz |
| in |
Input-referred current noise |
f = 10 kHz |
|
0.08 |
|
pA/√Hz |
| THD |
Total harmonic distortion |
f = 1 kHz, AV = +1, RL = 600 Ω, VO = 1 V PP |
|
0.022% |
|
|
|
Amp-to-amp isolation(5) |
|
|
123 |
|
dB |
(1) Electrical characteristics values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that T
J = T
A. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where T
J > T
A. See
Application and Implementation for information of temperature derating of the device.
Absolute Maximum Ratings indicated junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(2) All limits are specified by testing or statistical analysis.
(3) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depends on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
(4) Connected as voltage follower with input step from V− to V+. Number specified is the slower of the positive and negative slew rates.
(5) Input-referred, RL = 100 kΩ connected to V+ / 2. Each amp excited in turn with 1 kHz to produce VO = 3 VPP (for supply voltages < 3 V, VO = V+).
6.11 Typical Characteristics
VS = 5 V, single supply, TA = 25°C (unless otherwise noted)
Figure 1. Supply Current vs Supply Voltage (LMV611)
Figure 3. Offset Voltage vs Common-Mode Range
Figure 5. Sourcing Current vs Output Voltage
Figure 7. Output Voltage Swing vs Supply Voltage
Figure 9. Gain and Phase vs Frequency
Figure 11. Gain and Phase vs Frequency
Figure 13. CMRR vs Frequency
Figure 15. Input Voltage Noise vs Frequency
Figure 17. THD vs Frequency
Figure 19. Slew Rate vs Supply Voltage
LMV611 and LMV614
Figure 21. Small Signal Noninverting Response
Figure 23. Small Signal Noninverting Response
Figure 25. Large Signal Noninverting Response
Figure 27. Short-Circuit Current vs Temperature (Sinking)
Figure 2. Offset Voltage vs Common-Mode Range
Figure 4. Offset Voltage vs Common-Mode Range
Figure 6. Sinking Current vs Output Voltage
Figure 8. Output Voltage Swing vs Supply Voltage
Figure 10. Gain and Phase vs Frequency
Figure 12. Gain and Phase vs Frequency
Figure 14. PSRR vs Frequency
Figure 16. Input Current Noise vs Frequency
Figure 18. THD vs Frequency
Figure 20. Slew Rate vs Supply Voltage
LMV612 Only
Figure 22. Small Signal Noninverting Response
Figure 24. Large Signal Noninverting Response
Figure 26. Large Signal Noninverting Response
Figure 28. Short-Circuit Current vs Temperature (Sourcing)