SNOS458I April   2000  – June 2016 LMV7219
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
    5. 6.5 Electrical Characteristics 2.7 V
    6. 6.6 Electrical Characteristics 5 V
    7. 6.7 Typical Performance Characteristics
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
        1. 8.2.2.1 Additional Hysteresis
        2. 8.2.2.2 Zero-Crossing Detector
        3. 8.2.2.3 Threshold Detector
        4. 8.2.2.4 Crystal Oscillator
        5. 8.2.2.5 IR Receiver
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Circuit Layout and Bypassing
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • (VS = 5 V, TA = 25°C, Typical Values Unless Specified)
  • Propagation Delay 7 ns
  • Low Supply Current 1.1 mA
  • Input Common Mode Voltage Range Extends
    200 mv Below Ground
  • Ideal for 2.7-V and 5-V Single Supply Applications
  • Internal Hysteresis Ensures Clean Switching
  • Fast Rise and Fall Time 1.3 ns
  • Available in Space-saving Packages: SC-70 and SOT-23
  • Supports 105°C PCB Temperature

Applications

  • Portable and Battery-powered Systems
  • Scanners
  • Set Top Boxes
  • High Speed Differential Line Receiver
  • Window Comparators
  • Zero-crossing Detectors
  • High-speed Sampling Circuits

Description

The LMV7219 is a low-power, high-speed comparator with internal hysteresis. The LMV7219 operating voltage ranges from 2.7 V to 5 V with push-pull rail-to-rail output. This device achieves a 7-ns propagation delay while consuming only 1.1 mA of supply current at 5 V.

The LMV7219 inputs have a common mode voltage range that extends 200 mV below ground, allowing ground sensing. The internal hysteresis ensures clean output transitions even with slow-moving inputs signals.

The LMV7219 is available in the SC-70 and SOT-23 packages, which are ideal for systems where small size and low power are critical.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMV7219 SC-70 (5) 2.00 mm × 1.25 mm
SOT-23 (5) 2.88 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application

LMV7219 10105401.png